Simple and intuitive -
Viewing images with syngo fastView
syngo fastView is a standalone viewer for DICOM* images provided on DICOM exchange media. It can be used on any
Windows PC - not allowed on medical workstations. Its operating concept is based on the easy-to-use
syngo philosophy; Learn one - know all.
syngo fastView
can be used to view images on CD-ROM or DVD.

syngo fastView is not a medical device and therefore not permitted for diagnostic use. Consequently syngo fastView cannot be run on Siemens Medical Workstations.
¤ Intel Pentium, Centrino, Core Duo, processor speed: 1.6 GHz
¤ 1024 Mbyte RAM (or better)
¤ 1024 x 1280 pixel graphics (XVGA resolution monitor)
¤ 200 MB free hard disk space
¤ CD-ROM (48x)
¤ Three button mouse
¤ Intel Pentium, Centrino, Core Duo, processor speed: 1.0 GHz
¤ 512 Mbyte RAM extended memory
¤ 1024 x 768 pixel graphics
¤ 100 MB free hard disk space
¤ CD-ROM (16x)
¤ Mouse or other pointing device
syngo fastView is tested on following processors: Intel Pentium, Intel Centrino, Intel Pentium D and Intel Pentium Dual Core.
syngo fastView is not tested on other processors like Intel Xeon, Intel Itanium etc.
¤ Microsoft Windows NT (4.0 or later)
¤ Microsoft Windows 2000
¤ Microsoft Windows XP (Home and Professional Edition)
¤ Microsoft Windows Vista (Restriction: 3 D Mode not supported)