Application for non-invasive virtual colonography
Please click the "Magnifier-Icon" to view a larger version ...
The early detection of colon polyps and other lesions in the large intestine with subsequent follow-up and appropriate treatment may dramatically increase cure and survivial rate.*
syngo Colonography is a non-invasive diagnostic tool for CT and MR data which can be used to locate and evaluate lesions in the colon.
syngo Colonography offers:
| Non-invasive low dose Colonography (CT)** | |
| Simultaneous reading of prone and supine studies or pre and post contrast 10-15 minutes colon workflow | |
| Real-time 3D virtual endoscopic viewing | |
| Accurate measurement of polyp sizes and customized reporting |
| Adequate bowel cleaning prior to the examination | |
| Bowel distension with | |
| Contiguous volume dataset in surpine and prone position acquired with low dose ** or pre and post contrast examination |
| 4-segment screen layout with | |
| 1-segment screen layout using blow-up feature |
| Image loading with automated display of double-contrast colon | |
| Automatic identification of start position in the rectum | |
| Easy navigation | |
| Lesion marking with single mouse click | |
| Close-up lesion inspection with modes for reverse fly, fly around lesion, and prone-supine viewing | |
| Lesion measurement | |
| Extended double reading support | |
| Pausing and restarting workflow possible |
| Simultaneous reading of 2 studies | |
| Reporting is straight forward and can be customized | |
| Reports can be saved in different output formats (e.g. mhtml, pdf, rtf) | |
| Automated reporting of lesion measurements | |
| Report additional details such as location, size of lesion and images | |
| Digital movie recording during endoscopic navigation possible | |
| syngo Filming can be used for additional documentation |