Interactive 3D and 4D viewer for online diagnosis and intervention using CT, MR and 3D angiography data
Please click the "Magnifier-Icon" to view a larger version ...
syngo InSpace 4D is the interactive volume visualization application of choice for clinical specialists performing real time diagnosis and intervention planning directly from volume data. This application supports the physician with online 2D, 3D and 4D diagnosis for CT and MR. Interventional radiology support for angiography is available.
Combined with the VolumePro graphics accelerator card*, the new software enables real-time visualization and physician’s diagnosis of the beating heart, evaluation of functional defects, and navigation in any arbitrary plane.
The new syngo InSpace 4D offers:
| True 4-dimensional evaluation of the heart, based on data reconstructed in up to 24-phases of the cardiac cycle | ||
| Intuitive and fast workflow handling with up to 2,000 images | ||
| Real-time volume reading with outstanding performance, even with the largest datasets | ||
| 4D evaluation of the beating heart in up to 12** phases with full resolution and up to 24** phases with reduced resolution | ||
| All reformats immediately available – VRT, MIP, MinIP, MPR | ||
| Superior image quality based on raycasting rendering technique |
The InSpace 4D provides interactive, real-time 3D and 4D viewing functionality using volume rendering techniques and is particularly suitable for physicians performing online diagnosis. InSpace also provides special extension functions for 3D Angiography.
| Image data from CT, MR and X-ray modalities | |
| Up to 2000 512-matrix images with VolumePro Graphics* support | |
| Loading of two image series simultaneously (total number of images is restricted as above) | |
| Real-time 4D processing of multiple series for interactive, dynamic cardiac imaging | |
| 1x1, 2x1 and 2x2 layouts, plus full screen blow-up mode | |
| Predefined zoom factors |
| Beginner mode with a simplified user interface and an expert mode providing additional functionality | |
| Smart mouse usage for easy, efficient image manipulation | |
| Start up wizard for customized default rendering parameters and screen layout |
| All reformats immediately available | |
Separate table settings for VRT, MIP, MinIP, MPR modes |
|
| Variable high image quality with shading and clip planes (only with VolumePro Support*) | |
| Easy access to super-quality rendering mode |
| 3D cine mode for all rendering modes using single cut plane or image slab | |
| Clip plane and VOI/Slab-VOI punching |
| Structured bookmark galleries | |
| Multilevel preset folders with anatomical organization, user configurable | |
| Advanced preset linking to series description - including rendering parameters and screen layout | |
| Preset export and import, direct download option via Inside InSpace website (www.insideinspace.com) |
| 2D and 3D measurement features, measurement grid and annotation | |
| Radial ranges, including macro range definitions | |
| High resolution, 1024 x 1024 matrix filming and secondary capture | |
| Auto-save filmed images to patient database | |
| Digital movie export with optional compression, and movie playback | |
| TIFF, JPEG, BMP, PNG image export |
Physicans' diagnosis and therapy planning can be performed in one session, thus providing a major advantage through the fully-integrated 3D workflow
| Transfer of the projection angle to the C-arm | |
| Indication of whether the angulation can be achieved at the C-arm without interfering with the table or patient | |
| Optional in-room display on a separate suspension |