Functionality for user management and flexible access control for patient data
Please click the "Magnifier-Icon" to view a larger version ...
| User Authentication | |
| Access to defined system functionality can be allowed for dedicated users through "Privileges" | |
| Access to defined patient data (e.g., VIP patients) can be allowed for dedicated users through "Permissions" | |
| "Switch User" provides fast user change when working in groups | |
| Audit Trail - access to PHI (patient health information) and change of security settings can be logged | |
| Network protection through built-in IP filter mechanism - only necessary DICOM network traffic is allowed | |
| Optional: usage of virus scanner |
| Based on Microsoft® Windows XP Pro User Accounts | |
| Usage of Microsoft Management Console for administration | |
| Password strength according to configured policy | |
| Screensaver with password protection and adjustable idle time | |
| syngo Security Package contains a basic default configuration for easy administration which allows configuration of security settings step by step |
| Fast user switch without losing application context (data remains, auditing uses new user) |
| Audit filter allows definition of which access shall be recorded, e.g., only deletion of PHI |
| Per default, network communication is prohibited | |
| Only communication with configured DICOM nodes or satellite consoles is allowed | |
| To ensure privacy of data the requests from unknown workstations or applications are rejected; only DICOM Query/Retrieve requests from trusted hosts or applications are accepted |
| Temporary passwords can be easily generated for service login | |
| Service activities can be audited |