Multimodality display with a wide range of intuitive tools for increased productivity
Please click the "Magnifier-Icon" to view a larger version ...
| Load images from the Patient Browser or directly from other syngo applications, e.g., examination or 3D post-processing | |
| Display and arrange the images in the way best suited to the diagnostic task | |
| Review, process and evaluate the results and prepare them for supporting physician's diagnosis | |
| Send the images to filming, store them, or send them to other locations in the hospital |
With Viewing, exam results from nearly every imaging modality can be displayed, reviewed, evaluated, post-processed and prepared for reporting using the powerful and easy 2D functionality.
| Various layouts | |
| Up to 3 patients simultaneously | |
| Color and multi frame images | |
| Modality-specific measurement information | |
| Image text configurable for modality/application/user | |
| Possibility to film images, send to archive, save to local exchange media or to forward them to other facilities on the hospital network |
| Simultaneous windowing of selected images, e.g., all succeeding images | |
| Modality-specific window settings and auto-windowing | |
| User-defined organ-specific presets | |
| Saving of window values | |
| Toggle through attached window LUTs |
| Image zoom and pan, capture area | |
| reversal of gray-scale values | |
| Image rotation and flip | |
| Shutter (also for projection images) | |
| Image comment and (arrow) annotation |
| Parallel evaluation of multiple Regions of Interest: Circle, Rectangle, Freehand, Pixel lens | |
| Statistical evaluation: Area/Volume, standard deviation, mean value, min/max values, distance, angle | |
| Crosshair, scalegrid | |
| Histogramm/Profile, angle to horizontal/vertical |
| Direct comparison of different studies, modalities and even patient's information |