We at Siemens are dedicated to contribute to the ongoing development of MR. But we do not only support technology leading research and clinical solutions with our MR systems and applications; networked with researchers and clinicians from all over the world, our developers also contribute directly to scientific publications. Therefore each year a large number of abstracts are published at the ISMRM Scientific Meeting & Exhibition Proceedings written by Siemens employees.
| Program Number | Title | Name | Proceedings |
| A | |||
| 1275 | Accuracy of magnetic resonance imaging to identify the coronary artery plaque: a comparative study with intravascular ultrasound | Jing An; Lixin Jin; Renate Jerecic | 1275.pdf[392 KB] |
| 214 | Adenosine-Induced Stress Myocardial Perfusion MRI Using SW-CG-HYPR with Whole Left Ventricular Coverage: Comparison of Results with X-Ray Angiography in Patients with Suspected Coronary Artery Disease | Jing An; Lixin Jib; Xiaoming Bi; Renate Jerecic | 214.pdf[837 KB] |
| 4442 | An Interleaved Spatial-Spectral Pulse for Imaging Large Chemical-shift Components | Jing An | 4442.pdf[445 KB] |
| 1348 | Improved Clinical Performance of A New Myocardial Adenosine Stress Perfusion Technique with SW-CG-HYPR at 3.0T: A Comparison to Conventional IR-Turbo-FLASH Perfusion MRI and X-Ray Angiography in Patients with Suspected Coronary Artery Disease | Jing An; Lixin Jin; Xiaoming Bi; Renate Jerecic | 1348.pdf[819 KB] |
| 3399 | Myocardial Fat Deposition In Dilated Cardiomyopathy_Assessment by Using MR Water-Fat Separation Imaging | Jing An; Jerecic Renate; Saurabh Shah | 3399.pdf[1.16 MB] |
| 359 | Unenhanced four dimensional magnetic resonance angiography: preliminary experience in patients with cerebrovascular disorders | Jing An | 359.pdf[1.10 MB] |
| B | |||
| 3196 | Magnetic Resonance Imaging of the Knee at 3 and 7 Tesla – comparison using dedicated multi-channels coils and optimized 2D and 3D protocols | Peter Baer | 3196.pdf[1.27 MB] |
| 1747 | Accurate Localization of Active Devices during Interventional MR Imaging | Julien Barbot; Tobias Wech; Steven Shea; Li Pan; Klaus Kirchberg; Christine Lorenz; Sunill Patil | 1747.pdf[419 KB] |
| 3362 | Optimization of Whole-Heart Cine MRI with a 128 Channel Receive Coil | Himanshu Bhat; Philipp Hocht; Sen Zuehlsdorff; Andreas Potthast; Melanie Schmitt; Michael Hamm | 3362.pdf[944 KB] |
| 3848 | Threshold criteria for real time RF monitoring in 7T parallel transmit system | Himanshu Bhat; Philipp Hoecht; Ulrich Fontius; Josef Pfeuffer; Franz Schmitt; Michael Hamm | 3848.pdf[404 KB] |
| 3339 | Optimization of the First-Order Gradient Moment for Flow-Sensitive Dephasing Magnetization-Prepared 3D Noncontrast MRA | Xiaoming Bi; Sven Zuehlsdorff | 3339.pdf[2.71 MB] |
| 1265 | Time-resolved Contrast-Enhanced Coronary Vessel Wall Imaging | Xiaoming Bi | 1265.pdf[805 KB] |
| 160 | A 64-Channel Array Coil for 3T Head/Neck/C-spine Imaging | Stephan Biber; Robert Rehner; Kathrin Wohlfarth; Philipp Hoecht; Michael Hamm; Heiko Meyer; Hubertus Fischer; Bernd Stockel | 160.pdf[3.42 MB] |
| 2677 | Bias Correction for Respiration Detection in Radial 3D Gradient-Echo Imaging | Kai Block; Berthold Kiefer | 2677.pdf[503 KB] |
| 2942 | Radial k-space sampling for 3D fat-suppressed contrast-enhanced imaging of the liver during free breathing | Tobias Block | 2942.pdf[704 KB] |
| 2693 | MR-based Field-of-View Extension: Compensation of Field Imperfections | Jan Blumhagen; Ralf Ladebeck; Matthias Fenchel; Jürgen Kampmeier | 2693.pdf[1.62 MB] |
| 2694 | MR-based Field-of-View Extension: Gradient and B0 Correction Post-Processing | Jan Blumhagen; Ralf Ladebeck; Matthias Fenchel; Jürgen Kampmeier | 2694.pdf[567 KB] |
| 4047 | Catch me if you can: GABA spectroscopy with shifted editing pulse frequencies | Uwe Boettcher; Tiejun Zhao; Jordin Green; Guobin Li; Dominik Paul | 4047.pdf[480 KB] |
| 4503 | T1ρ Changes in the Human Brain during Respiratory Acidosis and Alkalosis | Bradley Bolster | 4503.pdf[557 KB] |
| 1488 | Cross-Platform Comparison of Brain MRE | Bradley Bolster, Jr. | 1488.pdf[477 KB] |
| C | |||
| 421 | in vivo sodium MRI of Intervertebral Disc at 7 T | Joseph Calabro | 421.pdf[417 KB] |
| 1291 | Non-Contrast-Enhanced 4D MRA Using Compressed Sensing Reconstruction | Ti-chiun Chang; Mariappan Nadar; Jens Guehring; Michael Zenge; Kai Block; Peter Schmitt; Edgar Mueller | 1291.pdf[379 KB] |
| 3315 | Development of comprehensive 3D evaluation of atherosclerosis in multiple vascular beds | Yiucho Chung | 3315.pdf[418 KB] |
| 1185 | Noise Reduction in Real-Time Phase Velocity Images via the Karhunen-Loeve Transform | Yiu-Cho Chung | 1185.pdf[334 KB] |
| 1197 | PC Velocity Encoding: Temporal Characteristics of 1-sided, 2-sided non-SVE, and 2-sided SVE | Yiu-Cho Chung | 1197.pdf[356 KB] |
| 4400 | The Accuracy of Noise Covariance Estimation and Its Relationship with Signal-to-noise Ratio in Parallel Magnetic Resonance Imaging | Yiu-Cho Chung | 4400.pdf[410 KB] |
| D | |||
| 829 | MR phantom validation of adrenal adenoma signal intensity index normalization | Brian Dale | 829.pdf[591 KB] |
| 2792 | 2D RF Pulses with Rotating Read Out Direction for Increased FOV with Elevated Central SNR | Andre de Oliveira; Tobias Block; Stephan Kannengiesser | 2792.pdf[347 KB] |
| 541 | Validation of ventilation- and perfusion-weighted Fourier Decomposition MRI with hyperpolarized 3He-MRI and Dynamic Contrast-Enhanced MRI in an animal experiment | Andre de Oliveira | 541.pdf[713 KB] |
| 2724 | Magnetic resonance imaging of tendons, ligaments and menisci by subtraction of two steady state free precession signals | Michael Deimling | 2724.pdf[400 KB] |
| 3093 | Achieving Consistent, Homogeneous, Dark Fat Suppression on Bilateral Breast MRI at 3.0 Tesla in the Clinical Setting | Vibhas Deshpande; Gerhard Laub | 3093.pdf[1.06 MB] |
| 3088 | Improved lesion conspicuity on contrast enhanced breast MRI at 3 Tesla using linear vs. radial-centric k-space ordering | Vibhas Deshpande; Gerhard Laub | 3088.pdf[591 KB] |
| 3073 | Initial clinical testing of RESOLVE: high-resolution diffusion weighted imaging at 3T | Vibhas Deshpande; David Porter; Gerhard laub | 3073.pdf[510 KB] |
| 3076 | Technical advances for breast diffusion MR imaging on wide-bore 3T systems | Vibhas Deshpande; John Grinstead; Thorsten Feiweier; Gerhard Laub | 3076.pdf[700 KB] |
| 1844 | Eddy current compensation for a PatLoc gradient coil | Andrew Dewdney | 1844.pdf[1.33 MB] |
| 714 | First In-vivo Results with a PatLoc Gradient Insert Coil for Human Head Imaging | Andrew Dewdney | 714.pdf[817 KB] |
| E | |||
| 3737 | XFM-Guided Approach to Intrapericardial Delivery of Cardiac Therapeutics | Tina Ehtiati; Aaron Flammang; Jens Guehring; Wesley Gilson | 3737.pdf[799 KB] |
| F | |||
| 3840 | Constellation Coil Design | Hans-Peter Fautz | 3840.pdf[1.00 MB] |
| 210 | Parallel RF Pulse Design with Subject-Specific Global SAR Supervision | Hans-Peter Fautz | 210.pdf[550 KB] |
| 4433 | Selective Excitation of Arbitrary Three-Dimensional Targets on a Human MR System using Parallel Transmit | Hans-Peter Fautz | 4433.pdf[888 KB] |
| 4434 | Sparse Parallel Transmit Excitation Trajectory Design for Rapid Inner-Volume Excitation | Hans-Peter Fautz | 4434.pdf[539 KB] |
| 3833 | Versatile Volume Coil Implementation Using a Constellation Coil | Hans-Peter Fautz; Bernd Stoeckel | 3833.pdf[731 KB] |
| 4565 | A 3D eddy current model for the prediction of geometric image distortions in Stejkal-Tanner diffusion weighted EPI | Thorsten Feiweier; Gunnar Krueger | 4565.pdf[1.05 MB] |
| 178 | Bipolar Diffusion Encoding with Implicit Spoiling of Undesired Coherence Pathways | Thorsten Feiweier | 178.pdf[650 KB] |
| 3372 | Fiber Tracking of the Human Heart In Vivo | Thorsten Feiweier; Peter Speier | 3372.pdf[1.20 MB] |
| 1957 | k-space and q-space: Combining Ultra-High Spatial and Angular Resolution in Diffusion Imaging using ZOOPPA at 7T | Thorsten Feiweier; John Grinsstead | 1957.pdf[816 KB] |
| 3759 | MR Guided Percutaneous Embolization of Low-Flow Vascular Malformations: Initial Experience Using a Hybrid MR/X-Ray Fluoroscopy System | Aaron Flammang; Wesley Gilson | 3759.pdf[545 KB] |
| 4658 | Interpreting “Spatial Field Gradient” MR Conditional Device Labeling and the IEC 60601-2-33 3rd edition Fringe-Field Compatibility Technical Specification Sheet Requirements | Georg Frese | 4658.pdf[331 KB] |
| G | |||
| 495 | Generalized model compression method for peak local SAR estimation | Matthias Gebhardt | 495.pdf[395 KB] |
| 3085 | Automatic Bolus Detection in Breast MRI: a method to improve accuracy and reliability? | Christian Geppert; Matthias Fenchel; Andre de Oliveira; Berthold Kiefer | 3085.pdf[504 KB] |
| 1016 | Ultrafast dynamic imaging of the breast at diagnostic spatial resolution using TWIST | Christian Geppert | 1016.pdf[918 KB] |
| 1762 | Enhanced Intra-Operative Control During Cryoablation by Using the PRF Method: In Vivo Imaging and Histopathologic Correlation | Wesley Gilson; Li Pan; Jörg Roland; Aaron Flammang; Christine Lorenz | 1762.pdf[492 KB] |
| 4203 | Trends and differences in DTI metrics across ages and spinal cord levels in normal children | Wesley Gilson | 4203.pdf[355 KB] |
| 1196 | Evaluation of nth Order Polynomial Phase Correction in Reprojected Line Scan Phase Contrast MRA | Christopher Glielmi | 1196.pdf[906 KB] |
| 4112 | Evaluation of T1 and T2* Mapping Reproducibility at 3T Using Histogram Analysis | Christopher Glielmi | 4112.pdf[433 KB] |
| 4111 | High resolution MTR at 3T using Automated Analysis Targeting Small Functional Brain Regions – A Validation Study on Normal Subjects | Christopher Glielmi | 4111.pdf[507 KB] |
| 533 | MTR at 3T in the Hippocampus – Validation of Automated Post-Analysis and Comparison of Quantification Metrics | Christopher Glielmi | 533.pdf[478 KB] |
| 2007 | Reproducibility of automated measurements of Diffusion Tensor Imaging at 3T Using Histogram Analysis | Christopher Glielmi | 2007.pdf[412 KB] |
| 1203 | Reprojected Line Scan Phase Contrast MRA of Peripheral Arterial Disease | Christopher Glielmi | 1203.pdf[637 KB] |
| 2861 | SpRING: Sparse Reconstruction of Images using the Nullspace method and GRAPPA | Leo Grady | 2861.pdf[635 KB] |
| 155 | A Novel Technique for Cardiac MRI of the Fetal Heart: MR compatible Doppler Ultrasound (CTG) for CardiacTriggering | Joachim Graessner | 155.pdf[578 KB] |
| 3397 | Distribution of Cardiac Iron measured by MRI-R2* | Joachim Graessner | 3397.pdf[332 KB] |
| 3097 | Meta-Population Breast Cancer Screening with the ΔKtrans DCE-MRI Parameter | John Grinstead; Gerhard Laub | 3097.pdf[489 KB] |
| 3113 | The DCE-MRI ΔKtrans Parameter Has Diminished Sensitivity to AIF Variation | John Grinstead; Gerhard Laub | 3113.pdf[453 KB] |
| 1896 | A 7T Halo Loop Resonator for Registration of 31P MRSI | John Grinstead | 1896.pdf[368 KB] |
| 404 | Diffusion tensor imaging in human cervical spondylotic myelopathy using a 2D RF excitation pulse combined with a reduced field-of-view single-shot echoplanar readout (Zoomed-EPI) | John Grinsstead; Josef Pfeuffer; Thorsten Feiweier | 404.pdf[622 KB] |
| 2615 | k-space Sampling Approaches Using TWIST: Implications for Dynamic Contrast Acquisitions | John Grinstead; Gerhard Laub | 2615.pdf[486 KB] |
| 1734 | MRgHIFU safety issue: Multi-layer protection against tissue-to-air interface heating | Patrick Gross | 1734.pdf[903 KB] |
| 1733 | MRgHIFU safety issue: Validation of targeting accuracy using an MR compatible ballistic model | Patrick Gross | 1733.pdf[1.22 MB] |
| 4443 | RF energy reduction by parallel transmission using large-tip-angle composite pulses | Rene Gumbrecht; Hans-Peter Fautz | 4443.pdf[639 KB] |
| H | |||
| 3798 | Reproducibility of MRI-DUTE-based attenuation correction maps in brain tumor patients | Michael Hamm | 3798.pdf[509 KB] |
| 2905 | TOF Angiography in the human brain at 7T using 3D Parallel Excitation: Initial results | Michael Hamm; Josef Pfeuffer | 2905.pdf[2.17 MB] |
| 1852 | Silicon Carbide MRI Transmitters | Oliver Heid; Timothy Hughes | 1852.pdf[357 KB] |
| 2815 | Ultra short Echo Time Imaging using Pointwise Encoding Time reduction with Radial Acquisition (PETRA) | Bjoern Heismann | 2815.pdf[687 KB] |
| 833 | Improved T2-weighted Imaging of the Pelvis using T2-prepared Single-slab 3D TSE (SPACE) | Wilhelm Horger; Berthold Kiefer | 833.pdf[569 KB] |
| J | |||
| 3212 | 1H Relaxation Properties of Achilles Tendons Measured by 3D-UTE at 3T and 7T: a Feasibility Study | Vladimir Jellus | 3212.pdf[318 KB] |
| 498 | Cartilage Quality Assessment using gagCEST and Sodium MRI at 7 Tesla | Vladimir Jellus; Dominik Paul: Lars Lauer | 498.pdf[570 KB] |
| 2760 | Comparison of Two MRI-UTE Sequences for the Quantification T1 of the Human Achilles Tendon | Vladimir Jellus; Lars Lauer | 2760.pdf[319 KB] |
| 1266 | Diagnostic Accuracy of Different Image Postprocessing Methods for the Detection of Coronary Artery Stenoses by Using Contrast Enhanced Coronary MRA at 3.0T | Lixin Jin; Jing An; Renate Jerecic | 1266.pdf[381 KB] |
| K | |||
| 4415 | Time Interleaved Acquisition of Modes (TIAMO): an Analysis of SAR and Image Contrast Implications | Stephan Kannengiesser | 4415.pdf[1.17 MB] |
| 2942 | Radial k-space sampling for 3D fat-suppressed contrast-enhanced imaging of the liver during free breathing | Berthold Kiefer | 2942.pdf[704 KB] |
| 3739 | Online Automated Generation of an Aortic Model for MR Guided Interventions | Klaus Kirchberg; Li Pan; Aaron Flammang; Christine Lorenz; Wesley Gilson | 3739.pdf[623 KB] |
| 1283 | High-Field MR Venography using Adiabatic T2 Magnetization Preparation | Tobias Kober | 1283.pdf[658 KB] |
| 4199 | Diffusion Spectrum Imaging after Stroke shows Structural Changes in the Contra-Lateral Motor Network correlating with Functional Recovery. | Gunnar Krueger | 4199.pdf[429 KB] |
| 649 | Prospective Motion Correction for Diffusion Imaging Using FID Navigators | Gunnar Krueger | 649.pdf[411 KB] |
| 2003 | Testing the variability of Diffusion Spectrum Imaging (DSI): Inter- and intra-site comparison on “identical” 3T scanners | Gunnar Krueger | 2003.pdf[442 KB] |
| 131 | Who said fat is bad? Skull-stripping benefits from additional fat image. | Gunnar Krueger | 131.pdf[542 KB] |
| L | |||
| 2819 | Complementary Use of SPAIR and STIR for robust fat suppression in single-slab 3D TSE | Guobin Li; Wei Jun Zhang; Dominik Paul; Lars Lauer | 2819.pdf[649 KB] |
| 3171 | MSVAT-SPACE for fast metal implants imaging | Guobin Li; Mathias Nittka; Dominik Paul; Lars Lauer | 3171.pdf[822 KB] |
| 2619 | Validation of Nonrigid Registration for Cardiac Cine MR Time Series | Guyu Li; Li Zhang; Christoph Guetter; Christophe Chefd´hotel | 2619.pdf[363 KB] |
| 1259 | Robust and Fully Integrated One Dimensional Respiratory Self-Navigation for Whole-Heart Coronary MRI | Arne Littmann; Sonia Nielles-Vallespin; Michael Zenge | 1259.pdf[624 KB] |
| 1271 | The Next Step in Self-Navigated Coronary MRI: A Hybrid Approach for Affine Motion Correction | Arne Littmann; Hui Xue; Jens Guehring; Michael Zenge | 1271.pdf[659 KB] |
| 4566 | Efficient correction of static and dynamic (including eddy current) field inhomogeneity in DTI data | Kecheng Liu | 4566.pdf[942 KB] |
| 803 | Evaluation of individual versus average T2* decay correction and single slice versus multislice sampling in the two-point Dixon method for liver fat quantification | Ke Cheng Liu | 803.pdf[898 KB] |
| 1153 | In Vivo Measurement of Membrane Permeability and Fiber size in Calf Muscle Using Time-dependent DWI | Kecheng Liu | 1153.pdf[826 KB] |
| 4484 | Self-Justification Fitting to Improve Reliability of Relaxometry Quantification | Kecheng Liu | 4484.pdf[376 KB] |
| 3258 | T2-weighted imaging and stimulated echo diffusion tensor imaging in chronic exertional compartment syndrome calf muscle | Kecheng Liu | 3258.pdf[491 KB] |
| M | |||
| 318 | Direct Albumin Imaging in Mouse Tumour Model | Gunjan Madan | 318.pdf[459 KB] |
| 452 | Direct Protein Imaging of Inflammation in the Human Hand | Gunjan Madan | 452.pdf[539 KB] |
| 3322 | Contrast enhanced MR angiography of the thoracic aorta: comparison of ECG-gated techniques at 3T | Gary McNeal; Yutaka Natsuaki | 3322.pdf[406 KB] |
| 1785 | Cardiac Pacing in an MRI Environment | Glenn Meredith; Tongbai Meng | 1785.pdf[517 KB] |
| N | |||
| 3321 | A Novel Approach to ECG-Gated High-Resolution Contrast-Enhanced MR Angiography in Thorax: Technical Aspects | Yutaka Natsuaki; Randall Kroeker; Gerhard Laub | 3321.pdf[734 KB] |
| 1205 | The Effects of Chemically Shifted Perivascular Fat in Quantitative Phase Contrast MRI | Yutaka Natsuaki | 1205.pdf[524 KB] |
| O | |||
| 816 | A Robust Method for Reducing Inflow Artifacts in the Arterial Input Function of Dynamic Contrast Enhanced Data Sets | Niels Oesingmann | 816.pdf[304 KB] |
| 589 | Effect of normal aging on the Intra-cellular Sodium Volume Fraction in the Human Brain: a 7T MRI in-vivo study. | Niels Oesingmann | 589.pdf[319 KB] |
| 1709 | Intra-cellular Sodium Concentration and Intra-cellular Volume Fraction Quantification in the Human Brain using 7T MRI in-vivo. | Niels Oesingmann | 1709.pdf[446 KB] |
| 1492 | Intracellular Volume Fraction Measurements using Single Quantum Sodium MRI. | Niels Oesingmann | 1492.pdf[445 KB] |
| 604 | Multiple Sclerosis alters Intra-cellular Sodium Concentration and Intra-cellular Volume Fraction: an in-vivo 7T MRI study. | Niels Oesingmann | 604.pdf[419 KB] |
| 3629 | Identifying and separating the RF fluctuations from the measurement noise | Jeffrey O'Hara | 3629.pdf[384 KB] |
| 2549 | Implementation of Compressed Sensing for Online Reconstruction | Cheng Ouyang; Tobias Wech; Li Pan | 2549.pdf[433 KB] |
| 3748 | Online Real-Time Visualization of an Active Catheter Using Compressed Sensing in Interventional MRI | Cheng Ouyang; Tobia Wech; Li Pan | 3748.pdf[607 KB] |
| P | |||
| 195 | An Integrated System for Catheter Tracking and Visualization in MR-Guided Cardiovascular Interventions | Li Pan; Julien Barbot; Steven Shea; Sunil Patil; Klaus Kirchberg; Glenn Meredith; Tongbai Meng; Christine Lorenz | 195.pdf[987 KB] |
| 194 | Assessment and Completion of RF Ablation for the Treatment of Atrial Fibrillation using Real-Time MRI Guidance | Li Pan; Klaus Kirchberg | 194.pdf[400 KB] |
| 2552 | IceLuva: a scripting engine for fast development of reconstruction algorithms | Sunil Patil | 2552.pdf[396 KB] |
| 2818 | Fat-signal Suppression in Single-slab 3D TSE (SPACE) using Water-Selective Refocusing | Dominik Paul; Wilhelm Horger; Berthold Kiefer | 2818.pdf[424 KB] |
| 280 | Human Statistical Atlas of Cardiac Fiber Architecture from DT-MRI | Jean-Marc Peyrat | 280.pdf[850 KB] |
| 3989 | Detection of MR perfusion transit time effects in pulsed arterial spin labeling using a ‘model validity metric’ | Josef Pfeuffer | 3989.pdf[991 KB] |
| 4280 | Diffusion-weighted Zoomed EPI of the larynx and oral cavity/oropharynx | Josef Pfeuffer; Andre de Oliveira; Berthold Kiefer | 4280.pdf[462 KB] |
| 4577 | Dynamic Phase Echo-Planar Imaging - Detection and Correction of Dynamic Off-Resonance | Josef Pfeuffer; Dingxin Wang | 4577.pdf[372 KB] |
| 2940 | Parallel Transmission in Liver MRI at 7T: Initial Results | J. Pfeuffer; Michael Hamm | 2940.pdf[693 KB] |
| 1278 | Peripheral angiography using non-contrast enhanced NATIVE SPACE MRI at 3T. A feasibility study in a clinical setting. | Nashiely Pineda Alonso | 1278.pdf[688 KB] |
| 1956 | A Sliding-Window Re-Acquisition Scheme for Multi-Shot, Diffusion-Weighted Imaging with 2D Navigator Correction | Porter; Keith Heberlein | 1956.pdf[540 KB] |
| 266 | Mitochondrial dysfunction in patients with primary congenital insulin resistance | David Porter | 266.pdf[342 KB] |
| 417 | Whole-Brain, Multi-Shot, Diffusion-Weighted Imaging in Humans at 7T with 1 mm Isotropic Resolution | David Porter; Thorsten Feiweier; Heiko Meyer | 417.pdf[2.48 MB] |
| 3488 | Quantitative Measurement of Brain Deformation Caused by Pressure Loading of the Skull | Agus Priatna; Bradley Bolster, Jr. | 3488.pdf[917 KB] |
| 1206 | Blood Flow Dynamics in DeBakey Type III Aortic Dissections using Phase Contrast MRI and 4D MRA: Quantification of Inter-Luminal Pressure Differences and Contrast Arrival Times | David Purdy | 1206.pdf[473 KB] |
| R | |||
| 574 | Comparison of different data acquisition strategies in myocardial strain assessment using strain-encoded (SENC) MRI | Wolfgang Rehwald; Sven Zuehlsdorff | 574.pdf[453 KB] |
| 614 | Design of a robust method for suppression of ghosting artifacts due to long T1 species in cardiac imaging | Wolfgang Rehwald | 614.pdf[1.02 MB] |
| 2622 | Simultaneous Nulling of Fat and Viable Myocardium in Delayed Enhancement Imaging - A New Approach to Fat Suppression at 1.5 and 3 Tesla Employing Multiple SPAIR Pulses | Wolfgang Rehwald | 2622.pdf[980 KB] |
| 1362 | Six hours of hyperglycemia and hyperinsulinemia affects cardiac function and increase myocardial lipid accumulation. | Gert Reiter | 1362.pdf[405 KB] |
| 3510 | Sub-millimeter 23Na Imaging in Human Calf Skin at 7.0T | Wolfgang Renz; Jan Ruff | 3510.pdf[402 KB] |
| 1900 | A 7-Tesla Transmit with 15-Channel Receive-Only Array Knee Coil for Sodium Imaging | Wolfgang Renz; Franz Schmitt; Bernd Stoeckel; Andreas Potthast; Karsten Wicklow | 1900.pdf[787 KB] |
| 276 | Anatomic and Functional Cardiac MR at 7T: A Comparison of 4, 8 and 16 Element Transceive RF Coil Designs | Wolfgang Renz | 276.pdf[953 KB] |
| 3770 | Assessment of RF induced heating of coronary stents in 7T MRI | Wolfgang Renz | 3770.pdf[650 KB] |
| 326 | Design, Evaluation and Application of a Sixteen Channel Transmit/Receive Surface Coil Array for Cardiac MRI at 7T | Wolfgang Renz | 326.pdf[467 KB] |
| 595 | Initial Results of Abdominal MRI at 7T Using a 16 channel Transmit/Receive Coil | Wolfgang Renz | 595.pdf[620 KB] |
| 219 | Rapid CINE Myocardial T2* Mapping at 7T | Wolfgang Renz | 219.pdf[1.61 MB] |
| 4437 | Flexibly shaped saturation band excitation using 7T parallel transmit system | Dieter Ritter; Josef Pfeuffer; Himanshu Bhat; Philipp Hoecht; Michael Hamm; Ulrich Fontius | 4437.pdf[512 KB] |
| 524 | ARFI-prepared MR-guided transcostal HIFU in sheep liver in vivo using a high resolution hybrid ARFI/MRT GRE-EPI sequence | Joerg Roland; Patrick Gross | 524.pdf[943 KB] |
| 1773 | Automatic B0 Drift Correction for MR Thermometry | Jörg Roland; Wesley Gilson; Christine Lorenz | 1773.pdf[348 KB] |
| 527 | Reference-less PRFS MR thermometry of the whole liver based on near-harmonic calculation: Clinical evaluation from LITT ablation data | Joerg Roland; Patrick Gross | 527.pdf[482 KB] |
| S | |||
| 4034 | 4D Vessel-Encoded Arterial Spin Labeling Angiography | Peter Schmitt; Xiaoming Bi | 4034.pdf[399 KB] |
| 1288 | Non-contrast-enhanced MR angiography of the renal arteries with inversion-prepared b-SSFP: A comparison of different imaging protocols | Peter Schmitt; Michaela Schmidt; Manuela Rick; Michael Zenge; Peter Weale; Xiaomin Bi; Edgar Müller | 1288.pdf[1019 KB] |
| 1122 | Automated segmentation of lumbar vertebral bodies and intervertebral discs from MRI using statistical shape models | Raphael Schwarz; Lars Lauer | 1122.pdf[533 KB] |
| 3461 | R1 and R2* changes according to Gd concentration: a potential limiting factor in converting MR signal intensity to Gd concentration | Ravi Seethamraju | 3461.pdf[364 KB] |
| 597 | Fat-water separated imaging at 7T: initial results for cardiac applications | Saurabh Shah; Wolfgang Renz | 597.pdf[522 KB] |
| 3278 | Inline Myocardial T2* Mapping with Iterative Robust Fitting | Saurabh Shah; Hui Xue; Andreas Greiser; Peter Weale; Sven Zühlsdorff; Jens Guehring | 3278.pdf[1.30 MB] |
| 3395 | Myocardial T2 mapping with respiratory navigator and non-rigid registration: comparison of motion compensation techniques | Saurabh Shah; Hui Xue; Jens Guehring; Sven Zuehlsdorff; Yiu-Cho Chung | 3395.pdf[483 KB] |
| 3731 | Assessment of the Transmural Extent of Acute Atrial Lesions using Electrogram Amplitude vs. LGE-MRI | Steven Shea; Sunil Patil; Julien Barbot; Christine Lorenz | 3731.pdf[880 KB] |
| 3301 | Workflow Integrated Interactive Realtime Radial Flow Measurement with Dynamic VENC Adjustment for Accurate Peak Velocity Estimation | Peter Speier; Andreas Greiser; Andre de Oliveira; Edgar Müller | 3301.pdf[874 KB] |
| 2678 | Continuous Fat Suppression during Respiratory Triggering | Alto Stemmer; Berthold Kiefer | 2678.pdf[3.36 MB] |
| 2924 | Robust Transmitter Calibration during Continuous Table Movement | Alto Stemmer; Berthold Kiefer; | 2924.pdf[1.66 MB] |
| 1873 | A 13 channel 3 Tesla Shoulder Coil on a Domed Conformable Former | Bernd Stoeckel | 1873.pdf[1.16 MB] |
| 1867 | A 32-Channel Parallel Exciter/Amplifier Transmit System for 7T Imaging | Bernd Stoeckel | 1867.pdf[376 KB] |
| 3819 | A 7-Tesla High Density Tx/Rx Mammography Coil | Bernd Stoeckel | 3819.pdf[692 KB] |
| 13 | Exploring Orientation Dependence of T2* in White Matter by Extreme Rotation of the Human Head at 7 Tesla | Bernd Stoeckel | 13.pdf[2.48 MB] |
| V | |||
| 2160 | Diffusion tensor MR Spectroscopy to assess microstructural changes in patients with multiple sclerosis | Alexandre Vignaud | 2160.pdf[605 KB] |
| 1159 | MRI and MRS in the assessment of dietary-induced and age-related changes of the muscle in an animal model for sarcopenic obesity | Marianne Vorbuchner | 1159.pdf[321 KB] |
| W | |||
| 341 | Intra-procedural Transcatheter Intraarterial Perfusion MRI as a Predictor of Tumor Response to Chemoembolization for Hepatocellular Carcinoma | Dingxin Wang | 341.pdf[954 KB] |
| 200 | Quantitative Transcatheter Intraarterial Perfusion MRI to Predict Drug Delivery during Chemoembolization for Hepatocellular Carcinoma | Dingxin Wang | 200.pdf[570 KB] |
| 3283 | An Automated Method for Extraction of Tissue Doppler Like Myocardial Motion Parameters from Conventional Cine Cardiac MR - A Feasibility Study | Peter Weale; Christoph Guetter; Marie-Pierre Jolly; Hui Xue; Lu Xiaoguang; Jens Guehring; Sven Zuehlsdorff | 3283.pdf[507 KB] |
| 1753 | Measurement Accuracy of Different Active Tracking Sequences for Interventional MRI | Tobias Wech; Steven Shea; Li Pan; Julien Barbot; Christine Lorenz; Sunil Patil | 1753.pdf[489 KB] |
| X | |||
| 4368 | Combination of Compressed Sensing, Parallel Imaging and Partial Fourier for Highly-Accelerated 3D First-Pass Cardiac Perfusion MRI | Jian Xu; Himanshu Bhat; Michael Hamm | 4368.pdf[1.59 MB] |
| 3340 | Non-contrast-enhanced peripheral MRA: Comparison of 3D fast spin-echo based and flow sensitive dephasing prepared steady state free precession techniques at 1.5 T | Jian Xu | 3340.pdf[1.38 MB] |
| 923 | Quantification of Regional Lung Dysfunction in Distal Airway Disease with Tissue Tracking MRI | Jian Xu | 923.pdf[575 KB] |
| 1103 | T1ρ MRI of Menisci and Cartilage in Osteoarthritic Patients at 3T | Jian Xu | 1103.pdf[376 KB] |
| 1183 | Clinical T1 mapping in the heart - improved T1 map image quality by automated motion correction for Modified Look-Locker Inversion-recovery (MOLLI) | Hui Xue; Jens Guehring; Saurabh Shah | 1183.pdf[695 KB] |
| 1368 | Improved T2-Weighted Cardiac Imaging using Retrospective Motion Correction and Optimal Image Combination | Hui Xue; Xiaoming Bi; Christoph Guetter; Sven Zuehlsdorff; Marie-Pierre Jolly; Jens Guehring | 1368.pdf[498 KB] |
| 1173 | Myocardial T1 Mapping with Synthetic Image Estimation based Motion Correction | Hui Xue; Saurabh Shah; Andreas Greiser; Christoph Guetter; Christophe Chefdhotel; Marie-Pierre Jolly; Sven Zuehlsdorff; Jens Guehring | 1173.pdf[695 KB] |
| 1181 | Optimal Image Combination with Minimal Total Deformation (MTD) Constrain To Improve Signal-Noise-Ratio (SNR) For Free-Breathing Cardiac Magnetic Resonance Imaging | Hui Xue; Saurabh Shah; Christoph Guetter; Marie-Pierre Jolly; Jens Guehring | 1181.pdf[476 KB] |
| Z | |||
| 1322 | 7 Tesla Cardiac Imaging with a Phonocardiogram Trigger Device | Michael Zenge | 1322.pdf[472 KB] |
| 1286 | Quiescent-Interval Single-Shot Unenhanced Magnetic Resonance Angiography featuring Continuous Table Movement | Michael Zenge; Christopher Glielmi; Peter Weale; Manuele Rick; Peter Schmitt; Xiaoming Bi | 1286.pdf[744 KB] |
| 2925 | A Fast B1 Mapping Method for Transmit/Receive Coils for Parallel Transmit (pTx) Applications | Tiejun Zhao | 2925.pdf[479 KB] |
| 330 | Consistent High Acceleration Factor In-vivo Tx SENSE with Generic (Measured or Simulated) Set of B1+ Maps on Load Independent Whole-Head Tx Arrays | Tiejun Zhao | 330.pdf[751 KB] |
| 1898 | Developement of multi-tranceiver dual-tuned knee coil at 3T | Tiejun Zhao | 1898.pdf[880 KB] |
| 3500 | Development of dual-tuned knee coil at 7T: a feasibility study of high-resolution sodium MR imaging and T2 mapping in knee cartilage in vivo | Tiejun Zhao | 3500.pdf[372 KB] |
| 3509 | High Resolution Sodium MRI on Human Brain at 7T | Tiejun Zhao | 3509.pdf[460 KB] |
| 3217 | In Vivo Sodium and Proton T1ρ MR Imaging of Human Knee Cartilage at 3T | Tiejun Zhao | 3217.pdf[1.09 MB] |
| 3244 | In Vivo Sodium and Proton T1ρ MR Imaging of Human Spine Disc at 3T | Tiejun Zhao | 3244.pdf[814 KB] |
| 2946 | In Vivo Sodium MR Imaging of Rabbit Kidney using Dual-tuned RF Coil at 3T | Tiejun Zhao | 2946.pdf[755 KB] |
| 1118 | In Vivo Sodium MR Imaging of Rabbit Lumbar Disc using Dual-tuned coil at 3T | Tiejun Zhao | 1118.pdf[1.00 MB] |
| 3611 | Parallel Imaging with Asymmetric Acceleration (ASYA) to Reduce Susceptibility Artifacts in BOLD fMRI | Tiejun Zhao | 3611.pdf[900 KB] |
| 4439 | Practical Considerations for the Design of Parallel Transmission Pulses at ultra high field | Tiejun Zhao | 4439.pdf[512 KB] |
| 1425 | Short Acquisition Time 3D High Resolution (1cc) In Vivo Brain 1H MRSI using LASER-RSI | Tiejun Zhao | 1425.pdf[339 KB] |
| 4367 | T2/PD Weighted Water and Fat Seperation on Low-field Scanner | Cong Zhao; Guobin Li; Dehe Wenig; Weijun Zhang; Mathias Nittka | 4367.pdf[796 KB] |
| 213 | Through-plane Signal loss recovery and B1 inhomogeneity reduction in vivo at 7T using parallel transmission | Tiejun Zhao | 213.pdf[1.16 MB] |
| 733 | Automated Cardiac Strain Estimation from 2D Cine DENSE MRI | Xiaodong Zhong | 733.pdf[407 KB] |
| 3371 | Comparison of SNR Efficiencies and Strain for Cine DENSE Images Acquired using Conventional EPI, Flyback EPI and Spiral k-space Trajectories | Xiaodong Zhong | 3371.pdf[515 KB] |
| 738 | Compartmental Analysis of R2 measurements of Hepatic Lipid and Iron In Vivo using Breath-hold Multi-Echo 1H Spectroscopy (HISTO) | Xiaodong Zhong | 738.pdf[446 KB] |
| 3369 | Displacement-encoded and manganese-enhanced cardiac MRI reveal that nNOS, and not eNOS, plays the dominant role in modulating calcium cycling in the mammalian heart | Xiaodong Zhong; Guobin Li; Mathias Nittka; Dominik Paul; Wei Jun Zhang | 3369.pdf[509 KB] |
| 283 | Imaging Three-Dimensional Myocardial Mechanics in Mice using Volumetric Spiral Cine DENSE | Xiaodong Zhong | 283.pdf[2.20 MB] |
| 806 | In Vivo Application of Breath-hold Single-Voxel 1H Spectroscopy for T2-Corrected Hepatic Lipid Measurement: Evaluation of Accuracy and Reproducibility | Xiaodong Zhong | 806.pdf[524 KB] |
| 1311 | Navigator Gated Volumetric Spiral Cine DENSE MRI using Outer Volume Suppression | Xiaodong Zhong | 1311.pdf[479 KB] |
| 449 | Positive Contrast for Imaging of Receptor Targeted Magnetic Nanoparticles in the Orthotopic Pancreatic Cancer Xenograft Model Using Ultrashort Echo Time MRI | Xiaodong Zhong | 449.pdf[1007 KB] |