Combine the power of the Quantum gradient system, 30 mT/m; 125 T/m/s (eff. 52mT/m; 216 T/m/s), with Tim and benefit from new applications workflow enhancements as well as fast Parallel Imaging techniques.
The acquisition speed required
for high resolution coronary
imaging is easily achievable
using the Body and Spine Matrix
coil combination.
3D FLASH, TA 3:31 min, SL 1.5 mm,
1D PACE (prospective acquisition
correction) navigator
High resolution non-contrastenhanced
peripheral 2D ToF angiography
is acquired with the Spine
and Peripheral Angio Matrix coil
combination in just 3 table steps,
Inline Technology renders the MIP
images automatically.
2D ToF (Time of Flight), 512 matrix,
3 steps with 60 slices, ECG
      
      
      
      
       
triggered
High SNR is quickly acquired
using the combination of the
Head and Neck Matrix coils, 3D
ToF for angiography of the
carotids.
3D ToF, TA 5:21 min, 96 slices,
384 matrix, SL 1 mm, 200 mm FoV
Increase the spatial resolution
by using Parallel Imaging –
with a combination of the Spine
and Body Matrix coils.
2D Dark-blood TSE, PAT 2, TA 11 s,
256 matrix, SL 5 mm
Matrix coils enable Parallel
Imaging without compromises,
in just 7 heartbeats.
2D TrueFISP, PAT 2, TA 6.62 s,
192 matrix, SL 6 mm
The new 12-channel Head
Matrix coil enables high SNR,
high resolution imaging –
ToF angio with Water Excitation
for visualization of even small
vessels in the periphery.
3D ToF, TA 6:06 min, 448 matrix,
SL 0.8 mm, 70 slices