Below you will find a selection of scientific papers from neuro surgery as well as general papers.
For the following papers, please access Pubmed to download the full articles.
| Neuro |
|---|
Irie K, Murayama Y, Saguchi T, Ishibashi T, Ebara M, Takao H, Abe T.
Dynact soft-tissue visualization using an angiographic C-arm system: initial clinical experience in the operating room.
Neurosurgery. 62 Suppl 1:266-72, 2008.
Heran NS, Song JK, Namba K, Smith W, Niimi Y, Berenstein A.
The utility of DynaCT in neuroendovascular procedures.
AJNR Am J Neuroradiol. 27:330-2, 2006.
Coert BA, Chang SD, Do HM, Marks MP, Steinberg GK.
Surgical and endovascular management of symptomatic posterior circulation fusiform aneurysms.
J Neurosurg. 2007 May;106(5):855-65.
Mericle RA, Reig AS, Burry MV, Eskioglu E, Firment CS, Santra S.
Endovascular surgery for proximal posterior inferior cerebellar artery aneurysms: an analysis of Glasgow Outcome Score by Hunt-Hess grades.
Neurosurgery. 2006 Apr;58(4):619-25; discussion 619-25.
Proust F, Debono B, Hannequin D, Gerardin E, Clavier E, Langlois O, Fréger P.
Treatment of anterior communicating artery aneurysms: complementary aspects of microsurgical and endovascular procedures.
J Neurosurg. 2003 Jul;99(1):3-14.
Ogilvy CS, Hoh BL, Singer RJ, Putman CM.
Clinical and radiographic outcome in the management of posterior circulation aneurysms by use of direct surgical or endovascular techniques.
Neurosurgery. 2002 Jul;51(1):14-21; discussion 21-2.
Weir RU, Marcellus ML, Do HM, Steinberg GK, Marks MP.
Aneurysmal subarachnoid hemorrhage in patients with Hunt and Hess grade 4 or 5: treatment using the Guglielmi detachable coil system.
AJNR Am J Neuroradiol. 2003 Apr;24(4):585-90.
Uhl E, Schmid-Elsaesser R, Steiger HJ.
Ruptured intracranial dissecting aneurysms: management considerations with a focus on surgical and endovascular techniques to preserve arterial continuity.
Acta Neurochir (Wien). 2003 Dec;145(12):1073-83; discussion 1083-4. Epub 2003 Oct 13.
Cai Y, Spelle L, Wang H, Piotin M, Mounayer C, Vanzin JR, Moret J.
Endovascular treatment of intracranial aneurysms in the elderly: single-center experience in 63 consecutive patients.
Neurosurgery. 2005 Dec;57(6):1096-102; discussion 1096-102.
Pandey AS, Koebbe C, Rosenwasser RH, Veznedaroglu E.
Endovascular coil embolization of ruptured and unruptured posterior circulation aneurysms: review of a 10-year experience.
Neurosurgery. 2007 Apr;60
| General |
|---|
Hirsch R.
The hybrid cardiac catheterization laboratory for congenital heart disease: From conception to completion. Catheter Cardiovasc Interv. 71:418-28, 2008.
Sikkink CJ, Reijnen MM, Zeebregts CJ.
The creation of the optimal dedicated endovascular suite.
Stahl KD, Boyd WD, Vassiliades TA, Karamanoukian HL.
Hybrid robotic coronary artery surgery and angioplasty in multivessel coronary artery disease.
Eur J Vasc Endovasc Surg. 35:198-204, 2008.
Benjamin ME.
Building a Modern Endovascular Suite.
Endovascular Today 3:71-78, 2008.
Peeters P, Verbist J, Deloose K, Bosiers M.
The Catheterization Lab of the Future.
Endovascular today 3: 94-96, 2008.
Ten Cate G, Fosse E,
Integrating surgery and radiology in one suite: a multicenter study.
J Vasc Surg. 2004 Sep;40(3):494-9.
Nollert, G, Wich S.
Planning a Cardiovascular Hybrid Operating Room: the Technical Point of View.
Heart Surg Forum 2009; 12(3).