Among women, breast cancer is the most common cause of cancer death. In 2010, more than 200,000 women in the United States are expected to be diagnosed with breast cancer. Approximately 40,000 a year die from this disease*.
In March 2007, the American Cancer Society recommended MR as a screening tool for a certain group of women with high genetic risk and examinations showed an annual increase of up to 40% in recent years**.
The excellent diagnostic image quality, easy siting, and affordable price point make
MAGNETOM ESSENZA a superb solution to meet the increased clinical demand for breast MR.
The MAGNETOM ESSENZA comes standard with syngo® VIEWS, Siemens breast imaging technique. syngo VIEWS is a 3D, simultaneous, near-isotropic breast protocol with high spatial and temporal resolution. Siemens flexible VIEWS technique acquires the images in one plane for complete lesion access. Data can even be reconstructed into mammographic correlating planes such as the CC or MLO.
MAGNETOM ESSENZA comes standard with the following features for comprehensive breast imaging:
Siemens offers the 4-Element Breast Matrix Coil as an option for MAGNETOM ESSENZA, enabling excellent signal-to-noise ratio for high-resolution diagnostic imaging. Equipped with Siemens Tim technology, MAGNETOM ESSENZA is fully capable of both diagnostic breast imaging and whole-body staging, helping increase diagnostic confidence.
T2 TSE of a patient with implants, TE/TR 105/3600 ms, 0.9 mm in-plane resolution, SL 4mm, acquired with BLADE and GRAPPA factor 3
MIP of a T2 TIRM,
TI 180 ms,
1.1 mm in-plane resolution,
GRAPPA factor 2
and BLADE
Lesion evaluation using a T1 Flash 3D with water excitation, 0.7 x 0.7 x 1 mm3 voxel size,
47 year-old patient with saline implants
Sagittal T1 FLASH-3D of right breast indicates marker position, 51 year-old patient, TE/TR 1.6/4.6 ms, in-plane resolution 1.2 mm, TA 60s
Succeeding biopsy monitored using a 3D-FLASH with 220 mm FoV and 0.7 x 0.8 mm2 in-plane resolution
*American Cancer Society, 2010 www.cancer.org
**Results may vary. Data on file.