Tim allows you to participate in the latest application developments including whole-body imaging. With Tim you can flexibly combine a large number of different Matrix coils, improving existing applications in speed and image quality.
The local image quality of an acquired whole-body scan can be evaluated in detail, by zooming in on a specific area of interest for better visualization.
Cover the entire body in one easy set-up. By using a combination
of the Head, Neck, Body, Spine and Peripheral Angio Matrix coils, you
can achieve small FoV image quality over the entire body in 5 automated
table steps. Scan times can be further reduced by using Parallel
Imaging techniques.
T2 TSE, PAT 2, 512 matrix, 480 FoV, total TA 8:35 min
Utilizing the Spine and Body
Matrix coils, optimum local
imaging is performed on a liver
study with free breathing using
spectral FatSat and 2D PACE for
motion correction.
T2 TSE, PAT 2, 512 matrix,
SL 4 mm, 2D PACE
Expand your whole-body
study by including a 3D MRCP.
Using Parallel Imaging to reduce
the scan time without compromising
image quality.
T2 3D TSE Restore, PAT 2,
TA 3:43 min, 384 matrix,
SL 1.5 mm, 2D PACE
| Seamlessly extend your FoV
by combining the Spine and
two Body Matrix coils for high
speed and high resolution body
imaging. T2 TSE, PAT 2, TA 1:39 min, 384 matrix |