Tim permits connecting up to 10 Matrix coils with up to 76 coil elements simultaneously, supporting local imaging as well as extended FoV imaging. Combine Matrix coils for up to 200 cm maximum FoV.
High speed and high resolution
imaging is achieved by the
flexible combination of the Head,
Neck and Spine Matrix coils and
Parallel Imaging for fast and
homogenous image quality over
a large FoV.
T2 TSE (Turbo Spin Echo), PAT 2,
TA 1:48 min, 512 matrix ,
FoV 420 mm
Ultra high resolution imaging
covering a full 500 mm FoV, combining
the Head, Neck, Spine and
Body Matrix coils.
Parallel Imaging in all directions
allows shortest scan times.
T2 TSE, PAT 2, TA 3 :45 min,
1024 matrix, SL 4 mm
When combining Parallel Imaging with the Head, Neck, and Spine
Matrix coils, the unique Matrix coil design results in homogenous
image quality over the entire FoV. The five minute acquisition results
in high resolution T1 and T2 images.
T1, PAT 2 and T2 TSE, PAT 2, TA (T1 + T2) 5 min, 448 matrix
Enhancing workflow efficiency; in a single coil set up, Parallel
Imaging and automatic spine composing for whole CNS imaging,
excellent for metastasis detection.
T1 TSE, PAT 2, 512 matrix, SL 4 mm
T2 TurboIR, PAT 2, 512 matrix, SL 4 mm
High resolution 3D imaging
for isotropic reconstruction.
Shortest scan time is achieved by
using the Spine and Body Matrix
coils for Parallel Imaging.
Reconstruction of 3D TSE Restore,
PAT 2, 384 matrix, FoV 430 mm,
SL 1 mm, 88 slices
The new 12-channel Head Matrix coil for high speed diffusion
imaging, Parallel Imaging leads to shorter echo spacing and delivers
excellent EPI image quality.
PAT 2, TA 14 s including b = 0 / 500 / 1000 / ADC map, 384 Matrix,
SL 5 mm, 20 slices