Complete System Control MediaEngine SE05
Article number: 10520167
Components:
The MediaEngine is a system control for an integrated operation of the light and audio systems. It consists of a 12-inch monitor with a touch display and is self explanatory.
Handling:
The MediaEngine SE05 not only allows you to call up mood and lighting sequences that have been pre-configured, but also lets you generate individual lighting scenarios. Further modules such as motive ceiling can easily be controlled via the touch panel as well. In order to support the medical process, locating the touch display in the control room is recommended.
Optionally, you can remotely control any sequence via a WLAN device, such as a cell phone or an Apple iPhone (remote control for MediaEngine SE 05: Article Number 10520170).
Glass Touch System Control
Article number: 10520168
Components:
The touch system control consists of a glass panel that allows you to control small lighting installations, such as motive ceilings and workplace and patient lighting elements.
Handling:
Stored moods and lighting scenarios are conveniently and easily operated via the glass touch pads. It is also possible to call up the lighting moods of installations with many color variations (RGB LED technology). The control panel of the glass touch series is barely larger than a conventional light switch and can be installed in a commercially available flush-mounting box.
Interface 'Butler Microserver'
Article number: 10410777
Components:
The Butler Microserver is an interface that is integrated between the lighting solution und the system control MediaEngine SE05. It is a network-enabled DMX output device with 1024 channels. It provides two DMX output lines and one Ethernet input. As a gateway, the Butler Microserver receives the programmed instructions and lighting scenarios from the system control unit and forwards them as lighting control signals to the individual lighting modules.
LED Engine 1 W
Article number: 10410779
Components:
The LED Engine 1 W is part of the complete system for workplace and patient lighting.
Handling:
As a power supply unit, the LED Engine 1 W provides power for up to six Nano Liner units. Simultaneously, the module represents the central data and dimmer unit in connection with the MediaEngine SE05 or touch system control for regulating brightness and color settings. The operating voltage is 230 V/50 Hz.