Article number: 10520165
Article number: 10410778
The complete system consists of 4 LED strips, 1 m in length which are mounted to the ceiling. Each strip contains LEDs with cold and warm white color temperatures that can be adjusted as needed. As an option, the system can be extended by 2 additional LED strips to a maximum of 6. They can be ordered separately as single Nano Liners.
The long-lasting and efficient LED strips give you complete control over "white light", allowing directed illumination of the working and patient areas with warm-white or cool-white light. A 15-degree emission angle ensures that only a specific area is illuminated. Thus, reflective glare on the monitors in your working area can be avoided.
A system control is required for start-up. Choose between the glass touch basic version Glass Touch System Control and the comfort version with touch monitor System Control. The modules are connected via a power supply unit with an operating voltage of 230 V/50 Hz.