Article number: 10562883
The LED light virtual windows for AX/CT include a ceiling unit consisting of three panels with a total size of 183 x 122 cm and a wall unit consisting of one window panel with a size of 183 x 122 cm. The ceiling unit is a combination of three panels with 61 x 122 cm each and has a profile of 9 cm depth. The panel consists of an all aluminum structure with squared metered corners. The wall unit has a slim profile frame of 3 cm depth and uses edge lit LEDs. A choice of different images for the LED windows is available.
With the help of wall and ceiling windows, examination rooms can be transformed into healing environments. They enhance the atmosphere and allow patients to feel more relaxed during examinations and procedures. This way, virtual windows also help to reduce stress induced physical risks or motion artifacts due to positioning problems.
Frames flip open on all four sides for easy access. The wall unit can be mounted horizontally or vertically and the power cord is on the rear. The power connection is 220 V/50 Hz via power supply.