performance
Exceptional Image Quality
Pediatric images
Advantages
The advantages of MAGNETOM Concerto for imaging children:
- Excellent results for all MR exams
- Easier access and less sedation necessary
- Family members can sit close to their children
Image:
Dark Fluid T2: excellent CSF suppression, peri-ventricular hyper intensities (9 year old)
Routine imaging
- High image quality with the small CP body spine array coil and the multipurpose coil (11cm, 4.3in)
Left image:
True IR: excellent T1 contrast and gray-white matter differentiation (7 year old)
Right image:
7 year old – very good lumbar spine imaging, 4mm
Lung imaging
- Non-invasive, very fast lung imaging with the Siemens TrueFISP sequence
- 128 matrix is very fast: useful for children who can not hold breath
Left image:
Pneumonia LLL with pleural effusion at admission
Right image:
T2 2D TrueFISP: TA 1.53sec/slice, SL: 15mm, 128 Matrix, 3 Slices