MAGNETOM Concerto

performance
           Exceptional Image Quality

Spine images

Spine imaging

/siemens/en_US/gg_mr_FBAs/images/product_images/magnetom_family/concerto_new_images/MR_co_CObosp+henear_doppelt.jpg


  • Head/neck array combination with C-IPATM: combined examinations of head and neck or spine


  • Head Array: translucent head coil with integrated mirror


  • CP Body Array Coils with high signal-to-noise ratio

C-Spine 3D imaging


  • Siemens unique 3D Medic


  • 3D MEDIC sequences for reduced motion artifacts


Left image:
T2 3D Medic tra: 3mm, 40 sl, 5.30 min, unique with minimal flow artifacts

Right image:
T1 3D FLASH Water Excitation for excellent fat suppression

C-Spine 3D imaging (cont.)


  • 3D CISS or 3D TrueFISP for high resolution, myelographic studies in the spine


Left image:
T2 3D TrueFISP sag: see the Syrinx

Right image:
T2 3D CISS tra:
excellent contrast between cord and surrounding cerebro-spinal-fluid - see exiting nerve roots

l-Spine T2 imaging


  • 3D TrueFISP for high resolution, myelographic studies in the spine


  • TSE Restore gives an good T2 contrast in short scan times


Left image:
T2 3D TrueFISP, 1.5 mm, 64 part. only 5 minutes

Right image:
TSE Restore, TE 127, 30 cm, 4mm, 6 min

l-Spine 3D imaging


  • 3D CISS for high resolution, myelographic studies in the spine


  • 3D FLASH for excellent T1 weigthed images


Left image:
T1 3D FLASH, 3mm, 384 x 512, 25 cm, 36 sl, 6.30 min

Right image:
3D CISS, 4mm, 512 x 512, 28 SL, 5:50

Excellent Turbo Spinecho routine imaging


Left image:
T1 TSE, TA 4:36 min, SL: 4 mm, 256 Matrix, 11 Slices, large FoV of 340 mm

Right image:
T2 TSE: SL: 4 mm, 256 Matrix, 11 Slices, post fracture

We show a small selection of MAGNETOM Concerto's capacities due to space constraints.