MAGNETOM Concerto

performance
           Exceptional Image Quality

Head imaging
3D imaging provides diagnostic confidence with thin, contiguous slice coverage and high contrast.

T1 weigthed images


Heavily T1-weigthed studies:


  • very short SE for thin slices

  • TrueIR

  • 3D MPRAGE

  • 3D FLASH

  • 200% Slice Resolution


Left image:
T1 SE, 20 slices in < 6 min; Metastases well seen post-contrast

Right image:
T1 True Inversion Recovery:
very good T1 contrast

T2 weigthed images


  • Outstanding T2- and T2*-contrast:
    SE, TSE, Restore TSE, TrueFISP, and Simultaneous Excitation


Left image:
T2 TSE Restore, 4:20min, 5mm, 23 Sl

Right image:
T2 3D TrueFISP tra 3:22min, 2mm, 256 Matrix, 64 Partitions

3D imaging


  • 3D imaging provides diagnostic confidence with thin, contiguous slice coverage and high contrast.


Left image:
T1 3D FLASH sag: 3D data set in less than 3 minutes

Right image:
T1 3D MPRAGE, 5mm, 23 FoV, 40 part., 6min

HASTE Diffusion with ADC-Maps


  • With HASTE sequence for faster image acquisition


  • Calculation of ADC maps possible


  • Better differentiation in Stroke cases


  • Better differentiation in Tumor cases


Left image: B=0

Right image: B=600

Water Excitation


  • Excellent fat suppression techniques:
    T1 3D FLASH Water Excitation, T2 TIRM, and T2* with 2D gradient echo

Left image:
T1 3D FLASH Water Excitation, 4mm, 22 partitions, 5:50min

Right image:
T2 Dark Fluid, 19 sl, 5mm, only 6min, brain tumor

Inner ear


  • Siemens unique 3D CISS


  • 3D CISS: T2* with high contrast and resolution


  • Shows excellent contrast between CSF and cranial nerves


  • Left image:
    T2 3D CISS tra, TA 3:24min, 2mm, 256 Matrix, 32 part.

    Right image:
    MIP Reconstruction of 3D CISS, showing cochlea and semicircular canals

We show a small selection of MAGNETOM Concerto's capacities due to space constraints.