ACUSON S2000 Ultrasound System
The ACUSON S2000™ ultrasound system is a multi-specialty system designed to exceed customer expectations for image quality, breadth of applications, and workflow efficiency – today and into the future. The powerful imaging of this premium-performance system provides stellar B-mode imaging and color Doppler for routine exams, as well as the deep abdominal penetration needed for the most challenging patients. Industry-leading innovative and unique clinical applications and the most comprehensive 3D/4D imaging capabilities yield penetrating insight into complex anatomy, enabling a sound diagnosis.
ACUSON S2000 Cardiovascular (CV) Ultrasound System
The ACUSON S2000™ cardiovascular (CV) ultrasound system offers premium image quality and highest clinical performance for a wide variety of cardiovascular patients. Knowledge-based applications semi-automate measurements while individually customizable protocols streamline clinical workflow for rapid, accurate and reproducible results. The system’s open architecture and transducers compatibility across multiple Siemens ultrasound platforms provides flexibility and investment protection.
ACUSON S2000 Ultrasound System – Women’s Imaging
The ACUSON S2000™ ultrasound system – Women’s Imaging delivers premium performance ultrasound for obstetrics and gynecology. Innovative imaging technologies deliver a powerful system optimized for superb 2D, Doppler and 3D/4D imaging. Workflow-enhancing clinical applications dramatically improve the efficiency and quality of ultrasound exams for the most demanding requirements in maternal-fetal medicine, OB/GYN and breast applications. Automated breast volume scanning with the industry-leading ACUSON S2000™ Automated Breast Volume Scanner (ABVS) completes the package.
ACUSON S2000 Automated Breast Volume Scanner (ABVS)
The ACUSON S2000™ Automated Breast Volume Scanner (ABVS) is the first multi-use ultrasound system that automatically, quickly and comfortably acquires full-field sonographic volumes of the breast. It is ideally suited to comfortably image patients with radiographically dense breasts and/or a history of breast disease. The system features an innovative in-suite design to accommodate the broadest range of examinations and environments. The ABVS Workplace workstation provides efficient and comprehensive analysis of the 3D data, and facilitates easy, semi-automated reporting.
ACUSON SC2000 Volume Imaging Ultrasound System
The ACUSON SC2000™ volume imaging ultrasound system sets a new standard in volume echocardiography with Echo in a Heartbeat™. It acquires a full volume of the heart with each and every heartbeat, without stitching or gating. Combined with knowledge-based workflow applications and innovative technologies, Echo in a Heartbeat enables optimal integration of volume echocardiography you’re your clinical workflow and makes the ACUSON SC2000 system a secure investment for the future.
ACUSON Antares Ultrasound System
The ACUSON Antares ultrasound system is the complete ultrasound solution providing superb 2D, 3D, and Doppler imaging with dynamic fourSight 4D ultrasound imaging technology for the everyday clinical practice. It is ready to perform any exam type on any patient – from routine imaging to contrast agent imaging, volumetric imaging, breast imaging, and stress echo.
ACUSON X300 Ultrasound System
The ACUSON X300™ ultrasound system delivers exceptional imaging performance in a compact, portable package. Featuring an ErgoDynamic™ imaging system design, the easy-to-use system streamlines clinical workflow. When mobility is of the essence or space is limited, this fully-featured system meets the most demanding operational and clinical challenges.
ACUSON X300 Ultrasound System, Premium Edition (PE)
The ACUSON X300™ ultrasound system, premium edition (PE) is a compact, portable color Doppler solution, delivering exceptional clinical performance across a wide variety of applications – from general imaging to cardiovascular and OB/GYN. It offers streamlined exam workflow with an easy-to-use ErgoDynamic™ imaging system design.
ACUSON X300 Ultrasound System, Premium Edition (PE) – Women’s Imaging
The ACUSON X300™ ultrasound system, premium edition (PE) – Women’s Imaging is a compact, portable OB/GYN imaging solution, delivering exceptional clinical performance in B-mode, color Doppler, PW Doppler, as well as 3D/4D performance. Its easy-to-use ErgoDynamic™ imaging system design and advanced technologies streamline exam workflow while at the same time delivering advanced patient care.