AXIOM Aristos FX Plus
The Siemens' AXIOM Aristos FX Plus automated digital radiography system offers a complete solution to streamline workflow in today’s busy healthcare environment. The system can be easily customized and integrated into pediatric, trauma and orthopedic environments. Its tabletop and supports are available in pediatric design with child-friendly decals to help ease patient anxieties.
AXIOM Luminos TF
The Siemens AXIOM Luminos TF tableside fluoroscopy system is designed to accommodate the growing population of obese and bariatric patients. The system can support up to 600 pounds in the locked horizontal position and 500 pounds with table movement. Additionally, a spacious 55 centimeter-wide opening between the imaging table and intensifier enables larger patients to fit easily within the system, enabling providing for more comfortable positioning.
AXIOM Luminos dRF
The Siemens AXIOM Luminos dRF is a new, highly versatile remote radiographic and fluoroscopic solution with dynamic FD technology that makes the system a fully digital solution for enhanced workflow during examinations. The system can be used for a wide range of patient sizes and minimizes specialty equipment requirements including for obese patients, resulting in improved patient accessibility, faster patient turnaround and, ultimately, an increase in volume.
AXIOM Multix M
The Siemens AXIOM Multix M mobile flat panel detector covers the full spectrum of general purpose radiographic applications, both on and off the table, as well as in the standing position.
AXIOM Multix M
This clinical image was acquired using Siemens’ AXIOM Multix M digital radiography solution, designed to deliver the benefits of excellent image quality and lower dose with flat detector technology. With a mobile flat detector that can withstand weight-bearing studies of up to 330 pounds, even the most difficult views can be obtained – virtually anywhere in the exam room.
Siemens IC3D
This image, acquired using new Interventional Cardiac 3D (IC3D) technology from Siemens Medical Solutions, displays the three-dimensional visualization of stenosis. When paired with an AXIOM Artis imaging system from Siemens, IC3D allows cardiologists to view the coronary vessels in 3D with as few as two images, leading to great precision in determining appropriate stent size and length, faster examination times, the use of less contrast medium and lower radiation dosages.
AXIOM Sensis
The AXIOM Sensis, from Siemens Medical Solutions, measures, interprets and analyzes physiological data right at the AXIOM Artis imaging table bedside.
AXIOM Artis dBC
The Siemens AXIOM Artis dBC is among the world’s first biplane C-arm systems equipped with new digital flat panel detectors in both planes, which enables the system to reach all imaging speeds necessary for cardiology. The system’s flexible architecture enables optimal configuration for diagnostic and interventional cardiology.
AXIOM Artis dTC
The Siemens AXIOM Artis dTC is a fully digital cardiac imaging system equipped with innovative flat-panel detector (FD) technology, and the first FD system to be supported by a ceiling-mounted C-arm for greater accessibility. The Artis dTC provides the speed, flexibility and integration needed for cardiology procedures. While the FD technology increases diagnostic reliability, numerous other features enhance user and patient comfort, simplify operation, and optimize workflow.
Artis dFC MagNav
The Siemens AXIOM Artis dFC Magnetic Navigation System™ is the first magnetic catheter navigation system of its kind in the world. The system integrates Siemens’ most advanced digital fluoroscopic imaging system, the AXIOM Artis dFC (Flat Panel Detector System), with Stereotaxis, Inc.’s NIOBE™ Magnetic Navigation System, to direct and digitally control catheter- and guidewire-based devices along complex paths within the heart and coronary vasculature.