Table of Contents
MAGNETOM Flash 01 / 2005 ISMRM Edition[7.36 MB]
| Page | Category | Title | Application | Author |
| 04 | Technology/Product | MAGNETOM Espree “It’s just like CT”…. | Espree | |
| 6 | Technology/Product | Case Reports: MAGNETOM Espree 70 cm + 125 cm + 1.5T + Tim | Espree | |
| 7 | Orthopedic Imaging | Case Report Espree; Wrist | MR Zentrum Bremen Mitte Bremen, Germany | |
| 8 | Neuro Imaging | Case Report Espree: Neurofibromatosis | MR Zentrum Bremen Mitte Bremen, Germany | |
| 10 | Orthopedic Imaging | Case Report Espree: Shoulder | MR Zentrum Bremen Mitte Bremen, Germany | |
| 11 | Pelvic Imaging | Case Report Espree: Prostate Carcinoma | MR Zentrum Bremen Mitte Bremen, Germany | |
| 12 | Neuro Imaging | Case Report Espree: Occipital Infarct | MR Zentrum Bremen Mitte Bremen, Germany | |
| 13 | Neuro Imaging | Case Report Espree: Multiple Sclerosis | MR Zentrum Bremen Mitte Bremen, Germany | |
| 14 | Neuro Imaging | Case Report Espree: Middle Cerebral Artery Stenosis | MR Zentrum Bremen Mitte Bremen, Germany | |
| 16 | Orthopedic Imaging | Case Report Espree: Ankle | MR Zentrum Bremen Mitte Bremen, Germany | |
| 18 | Orthopedic Imaging | Case Report Espree: Osteosarcoma | MR Zentrum Bremen Mitte Bremen, Germany | |
| 20 | Neuro Imaging | Case Report Espree: Sacroiliitis | MR Zentrum Bremen Mitte Bremen, Germany | |
| 22 | Neuro Imaging | Case Report Espree: Plasmocytoma | MR Zentrum Bremen Mitte Bremen, Germany | |
| 24 | Orthopedic Imaging | Case Report Espree: Knee MRI | University Hospital Basel Dept. of Radiology Basel, Switzerland | |
| 26 | Orthopedic Imaging | Case Report Espree: Rupture of the Ulnar Disc (TFCC) | University Hospital Basel Dept. of Radiology Basel, Switzerland | |
| 27 | Vascular Imaging | Case Report ESpree: Peripheral ceMR Angiography | University Hospital Basel Dept. of Radiology Basel, Switzerland | |
| 28 | Neuro Imaging | Case Repor Espree: Lumbar Spine | University Hospital Basel Dept. of Radiology Basel, Switzerland | |
| 29 | Cardiac Imaging | Case Report Espree: Myocardial Infarction | University Hospital Basel Dept. of Radiology Basel, Switzerland | |
| 30 | Vascular Imaging | Case Report Espree: Carotids | University Hospital Basel Dept. of Radiology Basel, Switzerland | |
| 32 | Abdominal Imaging | Case Report Espree: Aortic Aneurysm | University Hospital Basel Dept. of Radiology Basel, Switzerland | |
| 33 | Technology/Product | Clincal Experience: Turville Bay MRI Center, Improving Results for Large and Claustrophobic Patients | Antje Hellwich Siemens AG Medical Solutions | |
| 36 | Technology/Product | User’s Report on MAGNETOM Avanto with Total imaging matrix (Tim) | Tim | Noriatsu Ichiba, M.D.; Kunihiko Fukuda, M.D.; The Jikei University School of Medicine, Tokyo, Japan |
| 44 | Abdominal Imaging | Diffusion-Weighted MR Imaging for Diagnosis of Liver Metastases | Diffusion | Bachir Taouli, M.D., NYU Medical Center, New York, USA |
| 48 | Abdominal Imaging | Body Diffusion Experience with Over 600 Patients | Diffusion | Noriatsu Ichiba, M.D.; Kunihiko Fukuda, M.D., Jikei University Hospital, Tokyo, Japan |
| 58 | Abdominal Imaging | T2-Weighted 3D MR Imaging of the Torso – First Clinical Experiences with SPACE | SPACE | M. P. Lichy, M.D; W. Horger; J. P. Mugler, Ph.D; Marion I. Menzel, Ph.D; Berthold Kiefer, Ph.D.2 H.-P. Schlemmer, M.D.1 Department for Radiological Diagnostics, University Tübingen,Germany; Siemens AG |
| 62 | Vascular Imaging | Non Contrast MRA of the Body Using Segmented 3D TrueFISP imaging | MRA | 1Makoto Amanuma Department of Diagnostic and Interventional Radiology, Gunma University Hospital, Maebashi, Gunma, Japan |
| 66 | Technology/Product | Diagnosis of Patent Foramen Ovale Using Contrast-Enhanced Dynamic MR | Department of Cardiovascular MRI Cardiovascular Center Bethanien, Frankfurt/Main, Germany | |
| 70 | Technology/Product | Whatever Happened to Cousin TR? | Gary R. McNeal; Siemens R&D USA | |
| 80 | Technology/Product | Tim Matrix Modes | Tim | Arne Reykowski, Ph.D. Siemens AG Erlangen |
| 86 | Safety | MR Safety and Cerebrospinal Fluid (CSF) Shunt Vales | Frank G. Shellock, Ph.D. FACC, FACSM | |
| 88 | Life | A Success Story for Clinical Services and for MAGNETOM Trio | Trio | Hong Kong Sanatorium and Hospital |
MAGNETOM Flash 02 / 2005 MEDICA Edition Part I[6.17 MB]
MAGNETOM Flash 02 / 2005 MEDICA Edition Part II[5.81 MB]
| Page | Category | Title | Aopplication | Author |
| 08 | Abdominal Imaging | MR Cholangiopancreatography at 3.0 Tesla – Initial Experience and Future Outlook | Elmar M. Merkle, M.D.1 and Brian M. Dale, Ph.D.2; 1Duke University Medical Center, Department of Radiology, Durham, NC, US; 2Siemens Medical Solutions, Cary, NC, USA | |
| 12 | Abdominal Imaging | New Perspectives and Challenges in Abdominal Imaging with the MAGNETOM Trio, A Tim System | Trio Tim | University Hospitals-Grosshadern, Ludwig-Maximilians-University Munich |
| 22 | Pelvic Imaging | Accurate Prostate Cancer Staging with MR | Tom Scheenen, Ph.D.; Stijn Heijmink, M.D.; Jelle Barentsz, M.D., Ph.D. Radboud University Nijmegen Medical Centre, Dept. of Radiology | |
| 26 | Pelvic Imaging | Accurate Staging of Prostate Cancer with MR | Tom Scheenen, Ph.D.; Stijn Heijmink, M.D.; Jelle Barentsz, M.D., Ph.D. Radboud University Nijmegen Medical Centre, Dept. of Radiology | |
| 30 | Cardiac Imaging | Advances in Cardiac MRI at 3T – Benefits of Multi-Channel MR Systems | Bernd J. Wintersperger, M.D.; Stefan O. Schoenberg, M.D.; Olaf Dietrich, Ph.D; Maximilian F. Reiser, M.D. Department of Clinical Radiology, University Hospitals-Grosshadern, Ludwig-Maximilians-University, Munich, Germany | |
| 36 | Vascular Imaging | Comparison of Intracranial 3D-ToF-MRA with and without Parallel Acquisition Techniques at 1.5T and 3.0T: Preliminary Results | Jochen Gaa1, Stefan Weidauer2, Martin Requardt3, Berthold Kiefer3, Heinrich Lanfermann2, Friedhelm E. Zanella Technische Universität München, Germany, University of Frankfurt, Germany, 3Siemens Medical Systems, Erlangen, Germany | |
| 40 | Vascular Imaging | An Overview of Three Dimensional Contrast-Enhanced MRA at 3.0 Tesla | Kambiz Nael, M.D.1; Gerhard Laub, Ph.D.2; J. Paul Finn, M.D.1, 1University of California at Los Angeles, David geffer School of Medicine, L.A., USA, 2Siemens Medical Solutions, USA | |
| 46 | Neuro Imaging | CSI-Measurements of the Human Brain at 3T | Spectroscopy | U. Klose1,2, E. Bültmann2, F. Jiru1,2, T. Nägele 2 University Hospital Tübingen |
| 54 | Neuro Imaging | Neuroimaging at MAGNETOM Trio, A Tim System | John Grinstead, Ph.D. Staff Scientist, MR R&D Siemens Medical Solutions, Malvern, Pennsylvania, USA | |
| 60 | Neuro Imaging | SPACE Case Reports: Brain Imaging with MAGNETOM Trio | SPACE | Dr. Andrea Bink, M.D.; Prof. Dr. Jochen Gaa, M.D. Institute of Neuroradiology, Johann Wolfgang Goethe-University, Frankfurt/Main, Germany |
| 64 | Orthopedic Imaging | 3T Cartilage Imaging in the Knee Joint | Tallal C. Mamisch, M.D1, Alexander Cavallaro, M.D.2, Werner Bautz, M.D2, Gert Muhr, M.D.1, 1University Hospital Bochum „Bergmannsheil“, Clinics Dept. of Trauma Surgery, Bochum, Germany, 2University Hospital Erlangen, Dept. of Radiology, Erlangen, Germany | |
| 66 | Orthopedic Imaging | 3T Imaging in the Hip | Tallal C. Mamisch, M.D., Gert Muhr, M.D.1, University Hospital Bochum, Bergmannsheil Clinics, Dept. of Trauma Surgery, Bochum, Germany | |
| 68 | Orthopedic Imaging | 3T MRI in Orthopedics | David Purdy Ph.D., Siemens Medical Solutions, MR R&D, Research and Collaborations, USA | |
| 72 | Orthopedic Imaging | Case Report Tim Trio: Comparision of Acetabular Labrum Lesion and Corresponding Cartilage | Tallal C. Mamisch, M.D1, Götz Welsch, M.D.2, Gert Muhr, M.D.1, 1University Hospital Bochum, „Bergmannsheil“ Clinics, Dept. of Trauma Surgery, Bochum, Germany, 2University Hospital Erlangen, Dept. of Trauma Surgery, Erlangen, Germany | |
| 74 | Pediatrics | 3T Neuropediatric Imaging, Initial Experience at the Children’s Hospital of Philadelphia | Robert A. Zimmerman, M.D.1, Heiko Meyer, Ph.D.2, 1Children’s Hospital of Philadelphia, 2Research Collaborations, Siemens Medical Solutions, USA | |
| 77 | Technology/Product | SPACE (Clinical Practice) | SPACE | 1Clinique André Renard, Herstal, Belgium, 2Centre Hospitalier Universitaire de Liège, Belgium, 3MR Application Specialist, Siemens Medical Solutions, Belgium |
| 82 | Technology/Product | Multinuclear MR Spectroscopy at 3 Tesla | Spectroscopy | Nouha Salibi, Ph.D.1, Uwe Boettcher, Ph.D.2 1Siemens Medical Solutions, R&D Collaborations, Malvern, PA, USA 2Siemens Medical Solutions, MREA, Erlangen, Germany |
| 86 | Technology/Product | University of Utah uses Siemens MAGNETOM Open Architecture for Applications from Carotid Wall Imaging to Image Guided Thermal Therapy | Authors: Dennis L. Parker, Glen Morrell, Robert B. Roemer | |
| 92 | Technology/Product | SPACE: An Innovative Solution to Rapid, Low SAR, T2-Weighted Contrast in 3D Spin Echo Imaging | SPACE | Katherine T. Scott, Ph.D. & Stuart H. Schmeets, BSRT (MR), Siemens Medical Solutions, USA |
| 96 | Technology/Product | Tim at 3T: Highlights | Tim | Arne Reykowski, Ph.D. Siemens AG, Medical Solutions, Magnetic Resonance Division, Coil Development, Erlangen, Germany |
| 100 | Life | HONG KONG Initial Results from MAGNETOM Trio, A Tim System in Asia Pacific Hong Kong Sanatorium and Hospital | Wyncent Wong, MRI Applications Specialist, MSc, BAppSc, DCR (R), Dip, Siemens Medical Solutions, |