Radiological Society of North America
RSNA 2008
Artis zeego®
The revolutionary new Artis zeego® interventional imaging system from Siemens Healthcare features a multi-axis C-arm that employs robotic technology to extend imaging capabilities through virtually unrestricted C-arm positioning. This results in advanced cross-sectional imaging via its positioning flexibility, which is not achievable with traditional C-arm systems.
Artis zeego 1[341 KB]
The revolutionary new Artis zeego® interventional imaging system from Siemens Healthcare makes it possible for the position of the isocenter to be adjusted according to the procedural needs or the height of the physician. The adjustable isocenter also enables off-center rotational angiography for all areas of the body and supports advanced 3D imaging techniques, including cross-sectional imaging through Siemens’ first-to-market syngo® DynaCT.
Artis zeego 2[325 KB]
The flexibility of the revolutionary new Artis zeego® interventional imaging system from Siemens Healthcare makes it ideal for use in complicated operating room environments. Advanced pre- and post-operative imaging can be performed in the same room, as well as enabling surgery to be started directly, without transferring the patient, in emergency situations when interventional procedures are unsuccessful. Artis zeego’s flexible park positioning enables it to be stowed away in a variety of space-saving positions.
Artis zeego 3[310 KB]
Artis zee® family
The new Artis zee® family of interventional imaging systems from Siemens Healthcare offer breakthrough versatility, enhanced image quality and streamline workflow across an array of clinical environments. The Artis zee family of systems features an enhanced imaging chain that delivers sharply detailed images required for interventional procedures, enhances clarity in 2D imaging, and enables an array of 3D imaging applications to help enhance clinical decision-making. Pictured here is the Artis zee ceiling-mounted system.
Artis zee Ceiling-Mount[327 KB]
The new Artis zee® family of interventional imaging systems from Siemens Healthcare offer breakthrough versatility, enhanced image quality and streamline workflow across an array of clinical environments. The Artis zee family of systems features an enhanced imaging chain that delivers sharply detailed images required for interventional procedures, enhances clarity in 2D imaging, and enables an array of 3D imaging applications to help enhance clinical decision-making. Pictured here is the Artis zee floor-mounted system.
Artis zee Floor-mount[274 KB]
The new Artis zee® family of interventional imaging systems from Siemens Healthcare offer breakthrough versatility, enhanced image quality and streamline workflow across an array of clinical environments. The Artis zee family of systems features an enhanced imaging chain that delivers sharply detailed images required for interventional procedures, enhances clarity in 2D imaging, and enables an array of 3D imaging applications to help enhance clinical decision-making. Pictured here is the Artis zee multipurpose system.
Artis zee Multipurpose[307 KB]
The new Artis zee® family of interventional imaging systems from Siemens Healthcare offer breakthrough versatility, enhanced image quality and streamline workflow across an array of clinical environments. The Artis zee family of systems features an enhanced imaging chain that delivers sharply detailed images required for interventional procedures, enhances clarity in 2D imaging, and enables an array of 3D imaging applications to help enhance clinical decision-making. Pictured here is the Artis zee biplane system.
Artis zee Biplane[362 KB]
Ysio™
The Ysio™ is Siemens new generation digital radiography (DR) system with a wireless detector (wi-D™) for maximum positioning flexibility. Offering one DR solution for virtually all clinical demands of the growing digital radiography market, the Ysio can be customized to suit the patient’s needs.
Ysio[137 KB]
AXIOM Luminos dRF
As a true 2-in-1 system, AXIOM Luminos dRF accomplishes extremely well both fluoroscopic imaging and radiographic tasks for fast, flexible, and efficient workflow. The system furnishes unmatched convenience and effortless patient access with a table height of only 48 cm, an open system design, and preset patient transfer positions. The multiple "talents" of AXIOM Luminos dRF cover a broad range of clinical applications and offer high versatility for enhanced capacity utilization.
AXIOM Luminos dRF 1[1.37 MB]
As a true 2-in-1 system for both fluoroscopy and radiography, AXIOM Luminos dRF delivers outstanding versatility for a multitude of clinical imaging procedures. It delivers excellent physical coverage thanks to its large 43 cm x 43 cm new-generation flat detector and the table's extra wide travel range. The system noticeably speeds up examinations and thus yields higher patient throughput, which improves the overall efficiency of the fluoroscopy suite and streamlines clinical workflow.
AXIOM Luminos dRF 2