Radiological Society of North America
RSNA 2008
ACUSON S2000™ ABVS
Exquisite detail resolution in an Automated Breast Volume Scan acquired with the ACUSON S2000™ ABVS1 Automated Breast Volume Scanner. The skin line sub-millimeter image shows the coronal view of the breast which is not available using conventional, hand-held ultrasound.
ACUSON S2000™ ABVS 1 [20 KB]
The ACUSON S2000™ Automated Breast Volume Scanner (ABVS)1 is the world’s first multi-use, automated volume breast ultrasound system. The ACUSON S2000 ABVS system automatically and quickly acquires full-field sonographic volumes for comprehensive review and diagnosis of the breast streamlining workflow and reducing operator dependence and variability. The system also features the intuitive, anatomical coronal plane, not available using conventional ultrasound. This view provides a more understandable representation of the global anatomy and architecture of the breast.
ACUSON S2000™ ABVS 2 [4.15 MB]
The ACUSON S2000™ Automated Breast Volume ScannER (ABVS) 1 can make a significant contribution in diagnostic confidence for women with dense breast tissue and inconclusive mammograms.
ACUSON S2000™ ABVS 3 [1.13 MB]
The new ultra high-frequency High Density (HD) transducer 18L6HD1 delivers never-before-seen detail in imaging of complex masses and subtle lesions. With an array length of 57.6 mm in combination with advanced HD design, it offers the widest linear field of view in the industry, allowing for more clinical information in one single image.
Transducer [733 KB]