Comfort and workflow is optimized by
new lightweight Matrix coils. No coil repositioning
and automatic coil detection
reduces the total exam time. Parallel
Imaging in all directions shortens scan
times and increases patient comfort.
High resolution 3D imaging
covering the entire brain for
isotropic reconstruction in any
arbitrary orientation.
T1 3D TurboFLASH, PAT 2,
TA 8:11 min, 512 matrix,
SL 1.25 mm, 96 slices
The new SPACE technique
delivers 3D isotropic resolution,
replaces multiple acquisitions of
2D scans, allowing reconstruction
in any arbitrary orientation.
T2 SPACE with 1 mm isotropic
resolution
The unique Matrix Spectroscopy
with high SNR from the
cortical regions to the center
delivers excellent and reliable
results.
3D CSI (Chemical Shift Imaging)
with color and spectral map
The 12-channel Head Matrix
coil in combination with Parallel
Imaging in all directions allows
ultra high resolution imaging
without compromising the acquisition
time.
T2 TIRM (Turbo Inversion Recovery),
PAT 2, TA 4:34 min, 1024 matrix,
SL 3 mm
Benefit from the high SNR of
the Head Matrix coil for sub millimeter
imaging of the inner ear
and visualize fine structures like
the cochlea with MIP or MPR.
3D CISS (Constructive Interference
in Steady State), 512 matrix,
SL 0.6 mm
The new 12-channel Head Matrix coil for high speed diffusion
imaging, Parallel Imaging leads to shorter echo spacing and delivers
excellent EPI image quality.
PAT 2, TA 14 s including b = 0 / 500 / 1000 / ADC map, 384 Matrix,
SL 5 mm, 20 slices