Siemens' unique Matrix coils allow patient friendly, feet first positioning for virtually all routine exams. Patients feel comfortable and relaxed, further reducing or eliminating claustrophobic anxiety.
Benefit from unique Tim
capabilities. Cover large FoV with
isotropic 3D imaging of both hips
simultaneously and reconstruct
in any arbitrary orientation.
3D MEDIC, PAT 2, 576 matrix,
FoV 400 mm, SL 0.7 mm, 104 slices
Shortest acquisition time and
ultra high resolution; combine
the Body, Spine and Peripheral
Angio Matrix coils for best image
quality over the entire Field of
View.
2D TSE, PAT 2, TA 3 min,
1024 matrix, FoV 480 mm
Workflow is enhanced without
the need for a dedicated coil,
just use the Head Matrix coil and
speed up your scan time with
Parallel Imaging for simultaneous
bilateral TMJ (Temporomandibular-
joint) with excellent
image quality.
PD TSE, PAT 2, TA 3:27 min,
      
      
      
      
       
320 matrix, SL 3 mm
Highest off-center image
quality, proven by perfect fat
suppression in this shoulder
study.
3D MEDIC, 384 matrix,
TA 4:45 min, FoV 160 mm,
SL 1.5 mm
Parallel Imaging reduces your
scan time without compromising
high resolution; excellent visualization
of cartilage and fluid
structures in the patella region.
2D MEDIC, PAT 2, 320 matrix,
TA 2:49 min, SL 3 mm
Make use of Tim’s flexibility
to combine Matrix coils! Combination
of the Spine and Body
Matrix coils for large FoV long
bone imaging in ultra high
resolution while reducing the
scan time by using Parallel
Imaging.
T2 TSE, PAT 2, TA 3:00 min,
SL 3 mm, 1024 matrix