Benvenuti nel Sito del Settore Healthcare di Siemens
Le informazioni contenute in questo sito sono destinate in via esclusiva agli Operatori Sanitari in conformità all’art. 21 del D.Lgs. 24 febbraio 1997, n. 46 s.m.i e alle Linee Guida del Ministero della Salute del 17 febbraio 2010. Se intendete accedere alle informazioni, cliccando sul pulsante “Operatore sanitario” dichiarate e confermate sotto la vostra esclusiva responsabilità di essere un Operatore Sanitario
Below you find clinical as well as product question you might have about the AXIOM Iconos R200.
Does the AXIOM Iconos R200 have tableside controls?
Do I have access to the patient from the back?
How are different image sizes generated?
How is minimum exposure dose achieved in digital radiography?
What is the advantage of a system with a height adjustable table?
Which cassettes can I use and which film segmentation is possible?
Does the AXIOM Iconos R200 have tableside controls?
The AXIOM Iconos R200 offers a range of system controls tableside, including I.I. Size and collimation, providing the operator with direct access to the patient. You can also initiate fluoroscopy and acquisition via a foot pedal. (Option)
A mobile control console for examination room is also available as an option.
Do I have access to the patient from the back?
In designing the AXIOM Iconos R200, we put particular emphasis on this fact, as it is extremely advantageous for special examinations such as endoscopy, and for patient transfer. You have easy access to the patient from the back of the table from both sides of the receptor stand.
How are different image sizes generated?
The ACSS function ensures the automatic format collimation for Bucky exposures. For cassette/spotfilm device exposures, format height and width can be collimated separately up to actual cassette size or subdivision format. Over collimation of selected I.I.- format is not possible.
How is minimum exposure dose achieved in digital radiography?
With the AXIOM Iconos R200, Siemens provides a system using a broad spectrum of integrated image-optimizing components that seamlessly complement our low dose program C.A.R.E.
What is the advantage of a system with a height adjustable table?
A height adjustable table offers advantages such as
The AXIOM Iconos R200 comes with an automated table height adjustment for examinations in Trendelenburg position.
Which cassettes can I use and which film segmentation is possible?
With the AXIOM Iconos R200 you can use either metal or plastic cassettes according to IEC, ANSI and DIN standards and formats 18 x 24 cm (8’’ x 10’’) to 35 x 43 cm (14’’ x 17’’) (longitudinal and transverse). The maximum film segmentation is 4-on-1. You can acquire a fast series with up to 4 exposures in 2 seconds.