3D DESS,
water excitation,
160x160 mm2 FoV,
384 matrix,
SL 1.5 mm
3D VIBE,
water excitation,
160x160 mm2 FoV,
384 matrix,
resulting in a spatial
resolution of
0.4x0.4x1.0 mm3
T1 SE, PAT 2,
140x140 mm2 FoV,
256 matrix,
SL 3 mm, TA 1:29 min,
courtesy of
New York University
T1 SE post contrast,
FatSat, PAT 2,
380x380 mm2 FoV,
256 matrix, SL 4 mm,
echondroma,
courtesy of
University Tuebingen,
Germany
T1 SE,
160x160 mm2 FoV,
320 matrix,
SL 3 mm,
TA 3:58 min,
courtesy to
Christie Hospital,
Manchester, UK
T1 TSE post contrast,
PAT 3,
480x480 mm2 FoV,
448 matrix,
SL 4 mm,
Osteosarcoma,
courtesy of
University Munich (LMU),
Germany
T2 TIRM, 2 steps,
10-year-old,
osteosarcoma and
lymphoma,
TA 4:08 min per step,
SL 5 mm, matrix 384,
FoV 450 mm per step
T1 SE FatSat
post contrast,
2 steps,
10-year-old,
osteosarcoma and
lymphoma,
TA 3:10 min per step,
SL 5 mm, matrix 384,
FoV 450 mm per step,
T1 FLASH with FatSat,
160x160 mm2 FoV,
320 matrix, SL 4 mm
T1 TSE, 3 steps,
642x402 mm2 FoV,
512 matrix,
SL 4 mm,
total TA 5:56 min,
depicting
bone metastases,
courtesy of
Christie Hospital,
Manchester, UK
Spine imaging
T2 TSE, PAT 2,
280x280 mm2 FoV,
448 matrix,
SL 3 mm,
TA 2:08 min