Aortic Aneurysm CTA
- 30 s for 341 mm
- 2 x 2.5 mm
- Rotation 0.8 mm
- 130 KV, 52 mAs (eff.)
Courtesy of Heart Clinic Sawada / Inuyama, Aichi, Japan
C5 Fracture
- 28 s for 215 mm
- 2 x 1.5 mm
- Rotation 0.8 s
- 130 kV, 50 mAs (eff.)
Courtesy of Werner-Wicker-Klinik Reinhardshausen / Bad Wildungen-Reinhardshausen, Germany
Foot
- 55 s for 100 mm
- 2 x 1.0 mm
- Rotation 1.0 s
- 130 kV, 80 mAs (eff.)
Courtesy of Masakikai Sata Orthopedic Hospital / Fukuoka, Japan
Head CTA
- 25 s for 62 mm
- 2 x 1.0 mm
- Rotation 0.8 s
- 130 kV, 80 mAs (eff.)
Courtesy of Heart Clinic Sawada / Aichi, Japan
Bilateral Knee Fracture
- 52 s for 205 mm
- 2 x 1.0 mm
- Rotation 1.0 s
- 130 kV, 27 mAs (eff.)
Courtesy of Werner-Wicker-Klinik Reinhardshausen / Bad Wildungen-Reinhardshausen, Germany
Lumbar Spine
- 56 s for 150 mm
- 2 x 1.0 mm
- Rotation 1.5 s
- 130 kV, 120 mAs (eff.)
Courtesy of RADFN / Istanbul, Turkey
Sinuses Sinusitis
- 53 s for 79 mm
- 2 x 1.0 mm
- Rotation 0.8 s
- 130 kV, 60 mAs (eff.)
Courtesy of Gabinete de Radiologia Azeméis, LDA / Azeméis, Portugal
HR Thorax
- 86 s for 251 mm
- 2 x 1.0 mm
- Rotation 0.8 s
- 130kv, 90 mAs (eff.)
Courtesy of Zhongshan Hospital Fudan University/ Shanghai, China
Thorax with Pulmonary Embolism
- 30 s for 209 mm
- 2 x 1.5 mm
- Rotation 0.8 s
- 120 kV, 155 mAs (eff.)
Courtesy of NZOZ Nowy Szpital Siwiecie / Swiecie, Poland
Wrist Epiphysis
- 32 s for 64 mm
- 2 x 1.0 mm
- Rotation 1.0 s
- 130 kV, 50 mAs (eff.)
Courtesy of Prof. Friedrich und Partner / Schweinfurt, Germany