Bariatric Abdomen
- 7 s for 437 mm
- 128 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 1.0 s
- 120 kV, 600 mAs (eff.)
- Power: 100 kW
Courtesy of University of Erlangen/ Erlangen,Germany
Carotid CTA
- 3.5 s for 309 mm
- 128 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.30 s
- 120 kV, 75 mAs (eff.)
Courtesy of University of Erlangen/ Erlangen, Germany
Thorax Abdomen CTA
- 7s for 547 mm
- 128 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 120 kV, 210 mAs (eff.)
Courtesy of University of Erlangen / Erlangen, Germany
Coronary CTA
- 4s for 101 mm
- 128 x 0.6 mm
- HR Independ. Temp. Res. 150 ms
- Spatial Res. 0.33 mm
- Rotation 0.30 s
- 120 kV, 158 effective mAs/rot
Courtesy of University of Erlangen / Erlangen, Germany
Bariatric Coronary CTA
- 6 s for 138 mm
- 128 x 0.6 mm
- HR Independ. Temp. Res. 150 ms
- Spatial Res. 0.33 mm
- Rotation 0.30 s
- 120 kV, 200 effective mAs/rot
- Power 100 kW
Courtesy of University of Erlangen / Erlangen, Germany
Head Angio
- 4 s for 173 mm
- 128 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 1.0 s
- 120 kV, 350 mAs (eff.)
Courtesy of University of Erlangen / Erlangen, Germany
Whole Brain Perfusion
- Perfusion Coverage 10 cm
- 128 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.30 s
- 120 kV, 165 mAs (eff.)
Courtesy of University of Erlangen / Erlangen, Germany
Volume Perfusion – Neck Tumor
- Perfusion Coverage 10 cm
- 128 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.30 s
- 120 kV, 140 mAs (eff.)
Courtesy of University of Erlangen / Erlangen, Germany
Head Post OP
- 10 s for 149 mm
- 128 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 1.0 s
- 120 kV, 420 mAs (eff.)
Courtesy of University of Erlangen / Erlangen, Germany
Inner Ear
- 12 s for 40 mm
- 16 x 0.3 mm
- Spatial Res. 0.33 mm
- Rotation 1.0 s
- 120 kV, 230 mAs (eff.)
Courtesy of University of Erlangen / Erlangen, Germany
Thorax Abdomen CTA
- 7 s for 547 mm
- 128 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 120kV, 210 mAs (eff.)
Courtesy of University of Erlangen / Erlangen, Germany
RF Ablation
- 2 s for 150 mm
- 128 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 120kV, 58 mAs (eff.)
Courtesy of University of Erlangen / Erlangen, Germany
Whole Body
- 12 s for 1853 mm
- 128 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.30 s
- 120kV, 400 mAs (eff.)
Courtesy of University of Erlangen / Erlangen, Germany
Wrist CTA
- 2s for 253 mm
- 128 x 0.6mm
- Spatial Res. 0.33 mm
- Rotation 0.30 s
- 120kV, 80 mAs (eff.)
Courtesy of University of Erlangen / Erlangen, Germany
Coronary CTA
- 6 s for 125 mm
- 128 x 0.6 mm
- Temporal Res. 150 ms
- Spatial Res. 0.33 mm
- Rotation 0.30 s
Courtesy of University of Erlangen / Erlangen, Germany