Knee Fracture
- 27 s for 126 mm
- 6 x 0.5 mm
- Rotation 1.0 s
- 130 kV, 66 mAs (eff.)
Courtesy of Medical Imaging Queensland / Gatton, Australia
Thorax Lung Tumor
- 30 s for 231 mm
- 6 x 1.0 mm
- Rotation 0.6 s
- 130 kV, 155 mAs (eff.)
Courtesy of Bringham Womans Hospital / Boston, USA
Abdomen CTA Stent
- 17 s for 435 mm
- 16 x 1.2 mm
- Rotation 0.6 s
- 130 kV, 172 mAs (eff.)
Courtesy of Hartsdale Imaging, Hartsdale / New York, USA
Carotid DSA Stent
- 8 s for 246 mm
- 16 x 1.2 mm
- Rotation 0.6 s
- 130 kV, 205 mAs (eff.)
Courtesy of Hartsdale Imaging, Hartsdale / New York, USA
Coronary CTA
- 16 s for 96 mm
- 16 x 0.6 mm
- Rotation 0.5 s
- 130 kV, 400 mAs (eff.)
Courtesy of Municipal Hospital / Yongan, P.R. China
Pelvis Fracture
- 17 s for 252 mm
- 16 x 0.6 mm
- Rotation 1.0 s
- 130 kV, 90 mAs (eff.)
Courtesy of Clinique Saint Louis / Lyon, France
Run Off with two Stents
- 26 s for 1085 mm
- 16 x 1.2 mm
- Rotation 0.6 s
- 110 kV, 90 mAs (eff.)
Courtesy of Drs. Clevert, Koch, Sattler / Berlin, Germany
Run-Off with Stent and Bypass
- 25 s for 1162 mm
- 16 x 0.6 mm
- Rotation 0.6 s
- 110 kV, 90 mAs (eff.)
Courtesy of St. Joseph Hospital / Arlon, Belgium
Trauma Foot with Calcaneus Fracture
- 92 s for 203 mm
- 16 x 0.6 mm
- Rotation 1.0 s
- 130 kV, 90 mAs (eff.)
Courtesy of Ohio State University Hospitals / Columbus, USA
Carotid CTA
- 8 s for 189 mm
- 16 x 0.6 mm
- Rotation 0.6 s
- 110 kV, 90 mAs (eff.)
Courtesy of Metropolitan Diagnostic Imaging/ Chicago, USA