Dual Energy Lung PBV Pulmonary Embolism Bothside
- 11 s for 342 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 140/80 kV, 51/213 mAs (eff.)
Courtesy of CHU Liège / Liège, Belgium
Coronary CTA Sequence 1.5 mSv
- 2 s scan time
- HR Independ. Temporal Res. 83 ms
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 100 kV, 197 eff. mAs
- HR 50-63 bpm
Courtesy of German Heart Center Munich / Munich, Germany
Dual Energy CTA Aorta Multiple Hard Plaques
- 9 s for 372 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 140/80 kV, 30/180 mAs (eff.)
Courtesy of German Centre Cardio-Thoracique de Monaco / Monaco
Obese Abdomen Scan
- 27 s for 438 mm
- Spatial Res. 0.33 mm
- Rotation 1.0 s
- 140 kV, 530 mAs (eff.)
- Power 160 kW
Courtesy of Mayo Clinic / Rochester, USA
Coronary CTA 87 bpm
- 5 s for 116 mm
- HR Independ. Temporal Res.83 ms
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 100 kV, 243 mAs/rot
- HR 87 bpm
Courtesy of German Heart Center Munich / Munich, Germany
Whole Body Trauma
- 38 s for 1776 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 122 mAs (eff.)
Courtesy of Charite Campus Benjamin Franklin / Berlin, Germany
Coronary CTA 57-157 bpm
- 7 s for 132 mm
- HR Independ. Temporal Res. 83 ms
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 320 mAs/rot
- HR 57-157 bpm
Courtesy of Hong Kong Baptist Hospital / Hong Kong, China
Dual Energy Multiple Stents Run Off
- 20 s for 1052 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 140/80 kV, 60/190 mAs (eff.)
Courtesy of Centre Cardio-Thoracique de Monaco / Monaco
Dual Energy Carotid Plaque
- 9 s for 348 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 140/80 kV, 60/230 mAs (eff.)
Courtesy of Centre Cardio-Thoracique de Monaco / Monaco
Coronary CTA Multiple Stents
- 11 s for 147 mm
- HR Independ. Temporal Res. 83 ms
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 391 mAs/rot
- HR 63 bpm
Courtesy of NYU Medical Center and School of Medicine / New York (New York), USA
Dual Energy Head CTA Stenosis
- 5 s for 133 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 140/80 kV, 51/213 mAs (eff.)
Courtesy of Klinikum Duisburg / Duisburg, Germany
Dual Energy Gout*
- 19 s for 255 mm
- Spatial Res. 0.33 mm
- Rotation 1.0 s
- 140/80 kV, 70/230 mAs (eff.)
Courtesy of University Hospital of Munich - Grosshadern / Munich, Germany
*Pending 510(k) review and is not yet commercially available in the US
Dual Energy Lung PBV
- 14 s for 360 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 140/80 kV, 30/213 mAs (eff.)
Courtesy of University of Zuerich / Zuerich, Switzerland
Coronary CTA 130 bpm
- 4 s for 112 mm
- HR Independ. Temporal Res. 83 ms
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 307 mAs (eff.)
- HR 130 bpm
Courtesy of UCLA / Los Angeles, USA