Coronary CT Angio
- 8 s for 109 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 850 mAs (eff.)
Courtesy of Peking Union Medical College Hospital (PUMC Hospital) / Beijing, China
Aortic Stent Urography
- 10 s for 437 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.37 s
- 120 kV, 180 mAs (eff.)
Courtesy of German Heart Center Munich / Munich, Germany
Cardiac CTA
- 14 s for 112 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 950 mAs (eff.)
Courtesy of Aarthi Heart Scan / Chennai, India
Chest Pain
- 18 s for 206 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 825 mAs (eff.)
Courtesy of Hong Kong Baptist Hospital Kowloon / Hong Kong, China
Run-off Occlusion
- 39 s for 1254 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 120 kV, 200 mAs (eff.)
Courtesy of King Faisal Specialist Hospital / Al-Riyad, Saudi Arabia
Thorax CTA Metastases
- 10 s for 331 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 120 kV, 160 mAs (eff.)
Courtesy of Stanford Hospital and Clinics / Stanford, USA
Shoulder Fracture
- 9 s for 161 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 1.0 s
- 120 kV, 270 mAs (eff.)
Courtesy of DRK Kliniken Berlin Koepenick / Berlin, Germany
Temporal Bone Implant
- 18 s for 53 mm
- 12 x 0.3 mm
- Spatial Res. 0.24 mm
- Rotation 1.0 s
- 120 kV, 450 mAs (eff.)
Courtesy of Mayo Clinic / Rochester, USA
Tibial fracture
- 8.0 s for 226 mm
- 24 x 1.2 mm
- Rotation 0.5 s
- 120 kV, 155 mAs (eff.)
Courtesy of Ohio State University Hospitals / Columbus, USA
Abdomen CTA Trauma
- 14 s for 720 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 200 mAs (eff.)
Courtesy of University Hospital Großhadern / Munich, Germany
Abdomen CTA
- 10 s for 355 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 120 kV, 150 mAs (eff.)
Courtesy of Stanford Hospital / Stanford, USA
Neck Tumor
- 7 s for 232 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 140 kV, 150 mAs (eff.)
Courtesy of Peking Union Medical College Hospital (PUMC Hospital) / Beijing, China
Triple Rule out
- 18 s for 206 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 825 mAs (eff.)
Courtesy of Hong Kong Baptist Hospital Kowloon/
Hong Kong, China
Run-off CTA with left iliac occlusion
- 24 s for 1219 mm
- 40 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.37 s
- 120 kV, 170 mAs (eff.)
Courtesy of Alamance Regional Medical Center /
Burlington, USA