|
Unmatched accuracy with the 12-channel Head Matrix coil
1024 resolution in 3:44 min
Excuisite visualization of the Virchow-Robin spaces
Head, T2 TSE transversal, GRAPPA 2
TR 4560 ms, TE 112 ms, TA 3:44 min, SL 5 mm, slices 21, matrix 1024, FoV 220 mm, mode Triple, coils HEA, HEP
Courtesy of NYU, New York, USA
|
|
Faster 3D imaging with submillimeter isotropic resolution
0.9 m3 isotropic resolution in 3:06 min with GRAPPA 3
Complete fat saturation with zero eddy currents
Head/neck, T1 3D VIBE water excitation coronal, GRAPPA 3
TR 11.7 ms, TE 4.7 ms, TA 3:09 min, eff. SL 0.9i mm, partitions 72, matrix 320, FoV 280 mm, mode Triple, coils HE, NE, SP
|
|
|
|
Unmatched accuracy in oncology
Clear depiction of spinal metastases from a prostate carcinoma
L-spine, T1 TSE sagittal, post contrast, metastases
TR 625 ms, TE 11 ms, TA 3:24 min, SL 3 mm, slices 15, matrix 320, FoV 320 mm, mode CP, coil SP
Courtesy of NYU, New York, USA
|
|
High resolution in short acquisition time with iPAT and no coil or patient repositioning
Whole CNS 2 steps, 500 mm FoV
No extra time with AutoCalibration for prescan
Total acquisition time of 3:06 min with GRAPPA 4
Whole-spine, T2 TSE sagittal, 2 steps, GRAPPA 4,
TR 4030 ms, TE 123 ms, total TA 3:46 min, SL 3 mm, slices 11, FoV 797 mm, mode Triple, coils HE, NE, SP
|
|
|
|
Extreme speed for Women's health
Sub-mm 3D resolution in less than 2 minutes with GRAPPA
Excellent fat saturation and 3T signal shows much details
Breast, T1 3D VIBE, ceMRA, MIP, FatSat, GRAPPA 2
TR 3.5 ms, TE 1.3 ms, TA 1:59 min, eff. SL .95 mm, partitions 160, matrix 448, FoV 370 mm, mode Triple, coils BL, BR
Courtesy of NYU Radiology CBI 2, New York, USA
|
|
Large anatomical coverage
Visualization of fine branching of the hepatic vein
Excellent T1 contrast in breath-hold, GRAPPA 2
Abdomen, T1 FLASH coronal, GRAPPA 2,
TR 100 ms, TE 3 ms, TA 23 s, SL 6 mm, slices, 20, FoV 370 mm, matrix 320, mode Tripple, coils BO, SP
|
|
|
|
Excellent contrast in short breath-holds
Complete fat saturation with zero eddy currents
High resolution with GRAPPA 2
Abdomen, T2 FLASH transversal FatSat, GRAPPA 2,
TR 139 ms, TE 3.7 ms, TA 29 s, SL 6 mm, slices 18, matrix 320, FoV 350 mm, mode Triple, coils BO, SP
|
|
SPACE for excuisite MRCP's
0.9 mm 3D isotropic resolution in less than 5 minutes with GRAPPA 3
Better background supression eases diagnosis
MRCP, T2 SPACE, MIP, GRAPPA 3
TR 5926.7 ms, TE 705 ms, TA 4:39 min, eff. SL 0.9 mm, partitions 80 , matrix 384, FoV 333 mm, mode Triple, coils BO, SP
Courtesy of NYU Radiology CBI 2, New York, USA
|
|
|
|
Microscopic resolution for orthopedics
0.078 mm in-plane resolution acuired in a few minutes
Observe clear delineation of fine structures such as the vessel walls
Wrist, T1 FLASH transversal, FatSat
TR 591 ms, TE 7.5 ms, TA 6:09 min, SL 3 mm, slices 19, matrix 1024,
FoV 80 mm, mode CP, coil WR
Courtesy of NYU Radiology CBI 2, New York, USA
|
|
Parallel Imaging for all orthopedic scans with 3T and Tim
3D DESS with 0.6mm slice thickness acquired in less than 4 minutes
Excellent fat saturation
Knee, T2 3D DESS sagittal, water excitation, GRAPPA 2, lesion
TR 14.8 ms, TE 5 ms, TA 3:55 min,eff. SL 0.6 mm, partitions 160, matrix 512, FoV 150 mm, mode Triple, coil KN
|
|
|
|
Extreme speed for extreme coverage with Tim at 3T
48 sec total acquisition time with 512 matrix and 1mm slice thickness
GRAPPA 3 for the wholeBODY with up to 102 Tim coil elements
Angio wholeBODY, T1 3D FLASH ceMRA, MIP, GRAPPA 3
TR 2.5 ms, TE 0.9 ms, TA 48 s, eff. SL 1.3 mm, partitions 64 , matrix 512, FoV 500 mm, mode Triple, coils HEA, HEP, NE, SP, BO
Courtesy of Hong Kong Sanatorium & Hospital, Hong Kong
|
|
Whole-body, T2 TSE coronal, 5 steps, GRAPPA 2
wholeBODY, T2 TSE coronal, 5 steps, GRAPPA 2, TR 1900 ms, TE 99 ms, total TA 9:22 min, SL 6 mm, slices 5 x 20, matrix 512, FoV 5 x 450 mm, mode Triple, coils HE, NE, SP, BO
|
|
|
|
|