SIEMENS

  You are in the USA [change]

MAGNETOM ESSENZA 1.5T Images

 
  • Site Explorer
  • Contact
  • Healthcare
  • Products & Solutions
    • Detection & Diagnosis
    • Accessory Solutions
    • Information Technology
    • Therapy Systems
    • Ventilation & Anesthesia
    • Clinical Specialties
    • Performance & Financial Solutions
  • Detection & Diagnosis
    • Angiography
    • Computed Tomography
    • Fluoroscopy
    • Magnetic Resonance
    • Mammography
    • Molecular Imaging
    • Nuclear Medicine/PET
    • Radiography
    • Refurbished Systems
    • Surgery Systems
    • Ultrasound
  • Magnetic Resonance
    • MAGNETOM Family
    • Meet Tim
  • MAGNETOM Family
    • MAGNETOM Verio 3T
    • MAGNETOM ESSENZA 1.5T
    • MAGNETOM Avanto 1.5T
    • MAGNETOM Trio, A Tim System 3T
    • MAGNETOM Espree 1.5T
    • MAGNETOM Symphony 1.5T
    • MAGNETOM C! 0.35T
  • MAGNETOM ESSENZA 1.5T

MAGNETOM ESSENZA 1.5T Images

syngo MR Neuro:
High resolution head imaging

  • 6-element Head Matrix
  • Triple mode for superb SNR powered by Tim




Head, T2 TSE transversal.
TR: 4540 ms, TE: 109 ms, TA: 4:47 min, SL: 5 mm,
slices: 19, FoV: 230 mm, matrix: 576, mode: Triple.
6-element Head Matrix

syngo MR Pediatric:
Special protocols

  • Short acquisition times for high patient comfort and more cooperative patients
  • Easy patient setup with Tim Matrix coils


Head, True IR coronal, 7-year-old.
TR: 4500 ms, TE: 56 ms, TI: 400 ms, TA: 1:16 min,
SL: 5 mm, slices: 19, FoV: 206 mm, matrix: 512,
mode: CP.
6-element Head Matrix

syngo MR Angio:
ToF, Phase Contrast, ce-MRA and Care Bolus

  • Time of Flight MRA of the intracranial vessels
  • 0.5 mm isotropic resolution for excellent 3D reconstruction


Head Angio, 3D FLASH ToF, MIP, GRAPPA 2.
TR: 31 ms, TE: 7,2 ms, TA: 11:50 min, eff. SL: 0.5 mm, partitions: 216, FoV: 230 mm, matrix: 512, mode: CP.
6-element Head Matrix

Flexibility: Select exams, not coils

  • Combination of Head Matrix and Neck Matrix for extended coverage
  • Create a total imaging matrix [25x8]
  • 0.35 mm in-plane resolution in 3:18 min with Restore magnetization restoration

Head and c-spine, T2 TSE Restore sagittal.
TR: 1800 ms, TE: 115 ms, TA: 3:18 min, SL: 3 mm,
slices: 13, FoV: 320 mm, matrix: 896, mode: Dual.
6-element Head Matrix, 4-element Neck Matrix

3D imaging for high resolution and contiguous slice coverage

  • 0.2 mm in plane resolution, 3 mm slices with 3D TSE
  • Excellent T2 contrast with short TR of 500 ms with Restore technique

C-spine, T2 3D TSE Restore transversal.
TR: 500 ms, TE: 119 ms, TA: 5:37 min, eff. SL: 3.0 mm, partitions: 28, FoV: 122 mm, matrix: 640, mode: CP.
4-element Neck Matrix

Accuracy: Local and total

  • High SNR of Matrix coils for local examinations and extended FoV up to 140 cm
  • Easy to use: Auto Coil Detect and Auto Coil Select
  • Flexible use of IsoCenter Matrix – never carry a spine coil again

WholeSPINE, T2 TSE Restore sagittal, 3 steps.
TR: 2150 ms, TE: 115 ms, total TA 3*: 4:44 min,
SL: 3.3 mm, slices: 12, FoV: 3x333 mm, matrix: 896, mode: Dual.
6-element Head Matrix, 4-element Neck Matrix,
9-element IsoCenter Matrix

syngo MR Breast

  • Bilateral imaging with 4-element Breast Matrix
  • High-resolution 3D images with GRAPPA a carcinoma is visualized.



Breast, VIEWS transversal, GRAPPA 2.
TR: 11.4 ms, TE: 5.2 ms, TA: 3:29 min, eff. SL: 0.9 mm, partitions: 176, FoV: 283 mm, matrix: 448, mode: Dual.
4-element Breast Matrix

Courtesy of People's Hospital, Shenzhen, P.R. China

Head to toe applications with a great bottom line

  • Easy to use: 2D PACE for respiratory gating without a belt
  • IsoCenter Matrix works as posterior coil for the Body Matrix
  • Easy patient setup with Tim [25x8]

Abdomen, T2 TSE coronal.
TR: 4984.80 ms, TE: 82 ms, TA: 7:38 min, SL: 6 mm, slices: 14, FoV: 300 mm, matrix: 384, mode: CP.
6-element Body Matrix, 9-element IsoCenter Matrix

Head to toe applications with a great bottom line

  • IsoCenter Matrix works as posterior coil for the Body Matrix




Pelvis, T2 TSE coronal.
TR: 4000 ms, TE: 95 ms, TA: 6:57 min, SL: 3 mm,
slices: 19, FoV: 200 mm, matrix: 256, mode: CP.
6-element Body Matrix, 9-element IsoCenter Matrix

Tim proves it: Focus Shoulder Array

  • Focus technology moves off center anatomies into focus
  • Homogeneity volume is shifted from the center of the magnet to the shoulder
  • Excellent image quality and fat suppression

Shoulder, 3D MEDIC water excitation transversal.
TR: 46 ms, TE: 22 ms, TA: 5:11 min, eff. SL: 1.5 mm, partitions: 18, FoV: 160 mm, matrix: 320, mode: CP.
6-element Focus Shoulder Array

Accuracy: Local and total

  • High SNR down to small anatomies like Wrist
  • Excellent fat suppression for off-center anatomy
  • Flexible use of the standard 4-element Flex Array


Wrist, 3D VIBE water excitation coronal.
TR: 42 ms, TE: 24 ms, TA: 5:23 min, eff. SL: 1 mm, partitions: 47, FoV: 120 mm, matrix: 320, mode: CP.
4-channel Flex Coil, small

Courtesy of PLA 306 Hospital, Beijing, P.R. China

Tim proves it: 8-channel Extremity Matrix

  • Great fat saturation with SPAIR technique with adiabatic pulses
  • 0.5 mm in-plane resolution in 3:23 min
  • With CP mode 12-element Extremity Matrix works as 4-channel coil

Knee, PD TSE SPAIR sagittal, meniscal tear.
TR: 3500 ms, TE: 33 ms, TA: 3:23 min, SL: 3 mm,
slices: 25, FoV: 160 mm, matrix: 320, mode: CP.
8-channel Extremity Matrix

Click to CallClick to Chat

Product Details

  • Overview
  • Business
  • Clinical Application
  • Patient Benefits
  • Technical Specifications

Information Gallery

  • Images

Customer Care

  • Education

Related Products & Services

  • Coils
  • Clinical Applications
  Close  



  Close  



© Siemens AG, 2002-2008. All rights reserved | Customer Relations Policy | Privacy Statement | Terms of Use
  • Print this page
  • Email this page