Benvenuti nel Sito del Settore Healthcare di Siemens
Le informazioni contenute in questo sito sono destinate in via esclusiva agli Operatori Sanitari in conformità all’art. 21 del D.Lgs. 24 febbraio 1997, n. 46 s.m.i e alle Linee Guida del Ministero della Salute del 17 febbraio 2010. Se intendete accedere alle informazioni, cliccando sul pulsante “Operatore sanitario” dichiarate e confermate sotto la vostra esclusiva responsabilità di essere un Operatore Sanitario
Dual Energy Lung PBV Pulmonary Embolism Bothside
- 11 s for 342 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 140/80 kV, 51/213 mAs (eff.)
Courtesy of CHU Liège / Liège, Belgium
Coronary CTA Sequence 1.5 mSv
- 2 s scan time
- HR Independ. Temporal Res. 83 ms
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 100 kV, 197 eff. mAs
- HR 50-63 bpm
Courtesy of German Heart Center Munich / Munich, Germany
Dual Energy CTA Aorta Multiple Hard Plaques
- 9 s for 372 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 140/80 kV, 30/180 mAs (eff.)
Courtesy of German Centre Cardio-Thoracique de Monaco / Monaco
Obese Abdomen Scan
- 27 s for 438 mm
- Spatial Res. 0.33 mm
- Rotation 1.0 s
- 140 kV, 530 mAs (eff.)
- Power 160 kW
Courtesy of Mayo Clinic / Rochester, USA
Coronary CTA 87 bpm
- 5 s for 116 mm
- HR Independ. Temporal Res.83 ms
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 100 kV, 243 mAs/rot
- HR 87 bpm
Courtesy of German Heart Center Munich / Munich, Germany
Whole Body Trauma
- 38 s for 1776 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 122 mAs (eff.)
Courtesy of Charite Campus Benjamin Franklin / Berlin, Germany
Coronary CTA 57-157 bpm
- 7 s for 132 mm
- HR Independ. Temporal Res. 83 ms
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 320 mAs/rot
- HR 57-157 bpm
Courtesy of Hong Kong Baptist Hospital / Hong Kong, China
Dual Energy Multiple Stents Run Off
- 20 s for 1052 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 140/80 kV, 60/190 mAs (eff.)
Courtesy of Centre Cardio-Thoracique de Monaco / Monaco
Dual Energy Carotid Plaque
- 9 s for 348 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 140/80 kV, 60/230 mAs (eff.)
Courtesy of Centre Cardio-Thoracique de Monaco / Monaco
Coronary CTA Multiple Stents
- 11 s for 147 mm
- HR Independ. Temporal Res. 83 ms
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 391 mAs/rot
- HR 63 bpm
Courtesy of NYU Medical Center and School of Medicine / New York (New York), USA
Dual Energy Head CTA Stenosis
- 5 s for 133 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 140/80 kV, 51/213 mAs (eff.)
Courtesy of Klinikum Duisburg / Duisburg, Germany
Dual Energy Gout*
- 19 s for 255 mm
- Spatial Res. 0.33 mm
- Rotation 1.0 s
- 140/80 kV, 70/230 mAs (eff.)
Courtesy of University Hospital of Munich - Grosshadern / Munich, Germany
*Pending 510(k) review and is not yet commercially available in the US
Dual Energy Lung PBV
- 14 s for 360 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 140/80 kV, 30/213 mAs (eff.)
Courtesy of University of Zuerich / Zuerich, Switzerland
Coronary CTA 130 bpm
- 4 s for 112 mm
- HR Independ. Temporal Res. 83 ms
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 307 mAs (eff.)
- HR 130 bpm
Courtesy of UCLA / Los Angeles, USA