Benvenuti nel Sito del Settore Healthcare di Siemens
Le informazioni contenute in questo sito sono destinate in via esclusiva agli Operatori Sanitari in conformità all’art. 21 del D.Lgs. 24 febbraio 1997, n. 46 s.m.i e alle Linee Guida del Ministero della Salute del 17 febbraio 2010. Se intendete accedere alle informazioni, cliccando sul pulsante “Operatore sanitario” dichiarate e confermate sotto la vostra esclusiva responsabilità di essere un Operatore Sanitario
Coronary CT Angio
- 8 s for 109 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 850 mAs (eff.)
Courtesy of Peking Union Medical College Hospital (PUMC Hospital) / Beijing, China
Aortic Stent Urography
- 10 s for 437 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.37 s
- 120 kV, 180 mAs (eff.)
Courtesy of German Heart Center Munich / Munich, Germany
Cardiac CTA
- 14 s for 112 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 950 mAs (eff.)
Courtesy of Aarthi Heart Scan / Chennai, India
Chest Pain
- 18 s for 206 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 825 mAs (eff.)
Courtesy of Hong Kong Baptist Hospital Kowloon / Hong Kong, China
Run-off Occlusion
- 39 s for 1254 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 120 kV, 200 mAs (eff.)
Courtesy of King Faisal Specialist Hospital / Al-Riyad, Saudi Arabia
Thorax CTA Metastases
- 10 s for 331 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 120 kV, 160 mAs (eff.)
Courtesy of Stanford Hospital and Clinics / Stanford, USA
Shoulder Fracture
- 9 s for 161 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 1.0 s
- 120 kV, 270 mAs (eff.)
Courtesy of DRK Kliniken Berlin Koepenick / Berlin, Germany
Temporal Bone Implant
- 18 s for 53 mm
- 12 x 0.3 mm
- Spatial Res. 0.24 mm
- Rotation 1.0 s
- 120 kV, 450 mAs (eff.)
Courtesy of Mayo Clinic / Rochester, USA
Tibial fracture
- 8.0 s for 226 mm
- 24 x 1.2 mm
- Rotation 0.5 s
- 120 kV, 155 mAs (eff.)
Courtesy of Ohio State University Hospitals / Columbus, USA
Abdomen CTA Trauma
- 14 s for 720 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 200 mAs (eff.)
Courtesy of University Hospital Großhadern / Munich, Germany
Abdomen CTA
- 10 s for 355 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 120 kV, 150 mAs (eff.)
Courtesy of Stanford Hospital / Stanford, USA
Neck Tumor
- 7 s for 232 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.5 s
- 140 kV, 150 mAs (eff.)
Courtesy of Peking Union Medical College Hospital (PUMC Hospital) / Beijing, China
Triple Rule out
- 18 s for 206 mm
- 64 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.33 s
- 120 kV, 825 mAs (eff.)
Courtesy of Hong Kong Baptist Hospital Kowloon/
Hong Kong, China
Run-off CTA with left iliac occlusion
- 24 s for 1219 mm
- 40 x 0.6 mm
- Spatial Res. 0.33 mm
- Rotation 0.37 s
- 120 kV, 170 mAs (eff.)
Courtesy of Alamance Regional Medical Center /
Burlington, USA