The multi-element Matrix coil technology is an essential part supplementing the most innovative Total imaging matrix. The Head Matrix Coil is part of the standard system configuration.</b>
The new multi-element Matrix coil technology is an essential part supplementing the most innovative Total imaging matrix. <br>The Neck Matrix Coil is part of the standard system configuration.<br>
The multi-element Matrix coil technology is an essential part supplementing the most innovative Total imaging matrix.
The Spine Matrix Coil is part of the standard system configuration.
The new multi-element Matrix coil technology is an essential part supplementing the most innovative Total imaging matrix.
The new multi-element Matrix coil technology is an essential part supplementing the most innovative Total imaging matrix. <br> <br>
CP Flex Coil (approx. 17 cm x 36 cm), for examining all extremities and joints
CP Flex Coil (approx. 21 cm x 52 cm), for examining all extremities and joints
Endorectal Coil
CP Breast Array Coil, for MR imaging of both breasts
Coil for examinations of the left or right shoulder.
Circularly Polarized no-tune transmit/receive coil for joint examinations in the region of the lower extremities.
Consisting of two flexible, anatomically adaptable 7 cm ring coils for simultaneous examination of both TMJs, the eyes or the wrist. Including Double Loop Array Holder.
Dedicated coil for head examinations especially for utilization with a stereotactic frame for therapy planning and for pediatric imaging, e.g. of the spine.
8-channel Knee Coil
Transmit/receive coil for MR proton spectroscopic head examinations. It is especially suited for Chemical Shift Imaging (CSI) and Single Voxel Spectroscopy (SVS).
Loop Flex Coil (approx. 19 cm in diameter), for examining the shoulders as well as the extremities
Loop Flex Coil (approx. 4 cm in diameter), for examining the extremities