The Tim Application Suite has a complete range of clinically optimized examinations for all regions. Excellent head-to-toe imaging can be accomplished with the sequences and features included in this application suite. There are nine dedicated application packages: Neuro Suite, Angio Suite, Cardiac Suite, Body Suite, Onco Suite, Ortho Suite, Pediatric Suite, Scientific Suite and Breast Suite have been included as standard applications. All of them are based on the revolutionary Tim technology. The Tim Application Suite is part of the standard system configuration.
Tim Whole Body Suite puts it all together, for the very first time. This suite enables telescopic table movement for imaging of 181 cm FoV without compromise.
iPAT Extensions (integrated Parallel Acquisition Techniques). iPAT2 allows iPAT in 2 directions simultaneously (phase encoding direction and 3D direction for 3D sequences).
Security package for general regulatory security rules
DICOM Modality Performed Procedure Steps
Advanced 3D imaging sequences and protocols which are unique to Siemens.
Automated alignment for standardized and reproducible slice positioning in the head based on a 3D MR brain atlas and 3D AutoAlign Scout
This package contains special sequences and scan protocols for advanced MR examinations of the heart.
Special sequences for quantitative flow determination studies
Sequences and hardware for interactive real-time scanning.
TGSE is an ultrafast sequence providing high resolution imaging or extremely short acquisition times.
Automatic real-time calculation of trace-weighted images and ADC maps with Inline Technology
Automatic real-time calculation of Global Bolus Plot (GBP) and Time-to-Peak map (TTP) with Inline technology.
Automatic real-time calculation of z-score (t-test) maps with Inline technology, for variable Paradigms. Includes Inline retrospective 3D motion correction and images in MOSAIC mode.
Advanced techniques for functional neuro imaging: 3D PACE (Prospective Acquisition Correction) allows motion correction during the acquisition of BOLD imaging experiments
Integrated software package including sequences and protocols for proton spectroscopy
Integrated software package with sequences and protocols for chemical shift imaging (CSI)
Integrated Development Environment for Applications