The Tim Application Suite has a complete range of clinically optimized examinations for all regions. Excellent head-to-toe imaging can be accomplished with the sequences and features included in this application suite. There are nine dedicated application packages: Neuro Suite, Angio Suite, Cardiac Suite, Body Suite, Onco Suite, Ortho Suite, Pediatric Suite, Scientific Suite and Breast Suite have been included as standard applications. All of them are based on the revolutionary Tim technology. The Tim Application Suite is part of the standard system configuration.
Tim Whole Body Suite puts it all together, for the very first time. This suite enables telescopic table movement for imaging of 205 cm FoV without compromise.
iPAT Extensions (integrated Parallel Acquisition Techniques). iPAT2 allows iPAT in 2 directions simultaneously (phase encoding direction and 3D direction for 3D sequences).
Advanced 3D imaging sequences and protocols which are unique to Siemens.
Automated alignment for standardized and reproducible slice positioning in the head based on a 3D MR brain atlas and 3D AutoAlign Scout
This package contains special sequences and scan protocols for advanced MR examinations of the heart.
The Flow Quantification Package includes special sequences for quantitative assessment of flow. It enables the acquisition of flow encoded images and the evaluation of blood as well as of cerebro-spinal fluid (CSF).
Interactive Real-Time Imaging for interactive acquisition, reconstruction and display of image data, consisting of sequences and hardware. Uses ultra-fast TrueFISP and other gradient-echo sequences of high image contrast.
TGSE is an ultrafast sequence providing high resolution imaging or extremely short acquisition times.
Automatic real-time calculation of trace-weighted images and ADC maps with Inline technology.
Automatic real-time calculation of Global Bolus Plot (GBP) and Time-to-Peak map (TTP) with Inline technology.
Automatic real-time calculation of z-score (t-test) maps with Inline technology, for variable Paradigms. Includes Inline retrospective 3D motion correction and images in MOSAIC mode.
Advanced techniques for functional neuro imaging: 3D PACE (Prospective Acquisition Correction) allows motion correction during the acquisition of BOLD imaging experiments
Integrated software package including sequences and protocols for proton spectroscopy
Integrated software package with sequences and protocols for proton chemical shift imaging (CSI) to examine metabolic changes in the brain (e.g. in tumors and degenerative diseases) and in the prostate.
This syngo based post-processing software helps finding the coordinates for needle insertion for biopsy or localization of breast lesions visualized by MR.
To reduce the noise in MR images
Automated tool for cardiac function evaluation
Automated tool for analysis of blood and cerebral spine fluid flow
Region- of- Interest based analysis of dynamic image intensity variations
Interactive analysis of vessel disease using MR or CT angiography data
3D visualization for depiction of complex anatomy and relationship of anatomy in 3D for contrast MR Angiography and VIBE imaging
Integrated syngo image analysis is a vital component of the MR examination.
Dedicated task card for advanced post processing of BOLD data sets
Dedicated task card for advanced post- processing of BOLD data sets
Integrated software package with extensive graphical display functionality
Spine Composing syngo
syngo Inline Technology
syngo Phoenix and PhoenixZIP
syngo 2D PACE