Interface device for connecting either the prostate, colon or cervix receive coil.
iPAT-compatible dedicated shoulder array coil for high-resolution motion free imaging.
High-resolution breast imaging with iPAT factor up to 4.
iPAT-compatible, high-resolution imaging coil for body and cardiac applications.
iPAT-compatible coil for fast high-resolution and advanced neuro imaging.
For standard breast imaging and biopsy.
Multipurpose coil for orthopedic imaging and other applications.
Multipurpose coil for orthopedic imaging and other applications.
Multipurpose coil for orthopedic imaging and other applications.
Dedicated coil for high-resolution ankle and foot imaging.
iPAT-compatible coil for high-resolution knee imaging.
iPAT-compatible, dedicated high-resolution wrist imaging coil.
iPAT-compatible matrix coil for body and cardiac applications.
Circular polarized coil for routine orthopedic imaging.
Circular polarized multipurpose coil, especially for orthopedic applications.
Circular polarized multipurpose coil, especially for orthopedic applications.
Circular polarized array coil for standard and advanced head applications.
Dedicated coil for high-resolution bilateral temporomandibular joint imaging.
12-element design, iPAT-compatible coil for standard and advanced neuro applications.
Multipurpose coils especially for TMJ, small and large joints and inner ear imaging.
Multipurpose coils especially for TMJ, small and large joints and inner ear imaging.
Multipurpose coils especially for TMJ, small and large joints and inner ear imaging.
Loop Flex Coil (approx. 19 cm in diameter), for examining the shoulders as well as the extremities.
Loop Flex Coil (approx. 4 cm in diameter), for examining the extremities.
iPAT-compatible coil which can be combined with head matrix coil for high-resolution head and neck imaging.
Dedicated 16-element coil for high-resolution, bilateral peripheral MR angiography.
Dedicated 16-element coil for high-resolution, bilateral peripheral MR angiography.
iPAT-compatible dedicated shoulder array coil for high-resolution motion free imaging.
The Spine Matrix Coil is smoothly integrated into the patient table and streamlined with Head Matrix Coil and Neck Matrix Coil.
iPAT-compatible, 15-element design coil for extreme high-resolution joint imaging.
Coil for high-resolution spectroscopy and standard head imaging.
Simultaneous imaging of both breasts in all directions.
4-element design, standard breast imaging matrix coil.