The Head Matrix Coil is part of the standard system configuration.
The Neck Matrix Coil is part of the standard system configuration.
The Spine Matrix Coil is part of the standard system configuration.
Body Matrix Coil
32-Channel Head Coil
8-Channel Knee Coil
8-Channel Wrist Coil
32-Channel Body Coil
4-Channel BI Breast Coil
High-resolution breast imaging with iPAT factor up to 4.
iPAT-compatible, high-resolution imaging coil for body and cardiac applications.
iPAT-compatible coil for fast high-resolution and advanced neuro imaging.
For standard breast imaging and biopsy.
Multipurpose coil for orthopedic imaging and other applications.
Multipurpose coil for orthopedic imaging and other applications.
Dedicated coil for high-resolution ankle and foot imaging.
iPAT-compatible coil for high-resolution knee imaging.
iPAT-compatible, dedicated high-resolution wrist imaging coil.
iPAT-compatible matrix coil for body and cardiac applications.
12-element design, iPAT-compatible coil for standard and advanced neuro applications.
Multipurpose coils especially for TMJ, small and large joints and inner ear imaging.
Multipurpose coils especially for TMJ, small and large joints and inner ear imaging.
Multipurpose coils especially for TMJ, small and large joints and inner ear imaging.
iPAT-compatible coil which can be combined with head matrix coil for high-resolution head and neck imaging.
Dedicated 16-element coil for high-resolution, bilateral peripheral MR angiography.
iPAT-compatible dedicated shoulder array coil for high-resolution motion free imaging.
The Spine Matrix Coil is smoothly integrated into the patient table and streamlined with Head Matrix Coil and Neck Matrix Coil.
iPAT-compatible, 15-element design coil for extreme high-resolution joint imaging.
CP transmit/receive coil for examinations of joints in the area of the lower extremities, e.g. ankle and knee.
Coil for high-resolution spectroscopy and standard head imaging.
Interface device for connecting either the prostate, colon or cervix receive coil.
Simultaneous imaging of both breasts in all directions.