The Tim Application Suite has a complete range of clinically optimized examinations for all regions. Excellent head-to-toe imaging can be accomplished with the sequences and features included in this application suite. There are nine dedicated application packages: Neuro Suite, Angio Suite, Cardiac Suite, Body Suite, Onco Suite, Ortho Suite, Pediatric Suite, Scientific Suite and Breast Suite have been included as standard applications. All of them are based on the revolutionary Tim technology. The Tim Application Suite is part of the standard system configuration.
Tim Whole Body Suite puts it all together, for the very first time. This suite enables telescopic table movement for imaging of 181 cm FoV without compromise.
Security package for general regulatory security rules
TGSE is an ultrafast sequence providing high resolution imaging or extremely short acquisition times.
Advanced techniques for functional neuro imaging: 3D PACE (Prospective Acquisition Correction) allows motion correction during the acquisition of BOLD imaging experiments
AutoAlign Head LS
AutoAlign Knee
syngo GRACE ist eine Optimierte SVS- (Single Voxel Spectroscopy) Technik für die Brustspektroskopie.
syngo Tissue 4D ist eine Applikationskarte zur Darstellung und zum Post-Processing von dynamischen, kontrastverstärkten 3D Datensätzen.
Continuous Table move, die revolutionäre TimCT-Technik für die Ganzkörperbildgebung (z.B. beim Metastasen-Screening).
syngo ist eine kontrastmittelfreie MR Angiographie Technik zur Gefäßdarstellung.
syngo MapIt
syngo TimCT Angiography
AutoAlign Spine
Susceptibility Weighted Imaging is a high-resolution 3D imaging technique for the brain with ...
Motion and flow insensitive multi-shot Turbo Spin Echo (TSE) sequence for ...
Advanced 3D imaging sequences and protocols which are unique to Siemens.
This package contains special sequences and scan protocols for advanced MR examinations of the heart.
Integrated software package including sequences and protocols for proton spectroscopy
Automatic real-time calculation of z-score (t-test) maps with Inline technology, for variable Paradigms. Includes Inline retrospective 3D motion correction and images in MOSAIC mode.
Automatic real-time calculation of Global Bolus Plot (GBP) and Time-to-Peak map (TTP) with Inline technology.
Automated alignment for standardized and reproducible slice positioning in the head based on a 3D MR brain atlas and 3D AutoAlign Scout
iPAT Extensions (integrated Parallel Acquisition Techniques). iPAT2 allows iPAT in 2 directions simultaneously (phase encoding direction and 3D direction for 3D sequences).
Image fusion of multiple 3D data sets with alpha blending
3D visualization for depiction of complex anatomy and relationship of anatomy in 3D for contrast MR Angiography and VIBE imaging
Automated tool for cardiac function evaluation
Integrated software package with extensive graphical display functionality
Special sequences for quantitative flow determination studies
Automated tool for analysis of blood and cerebral spine fluid flow