Endorectal Coil
CP Breast Array Coil, for MR imaging of both breasts
Coil for examinations of the left or right shoulder.
Transmit/receive coil for MR proton spectroscopic head examinations. It is especially suited for Chemical Shift Imaging (CSI) and Single Voxel Spectroscopy (SVS).
Hochauflösende Brustbildgebung mit iPAT Faktor bis 4.
8-channel Knee Coil
The new multi-element Matrix coil technology is an essential part supplementing the most innovative Total imaging matrix.
Circularly Polarized no-tune transmit/receive coil for joint examinations in the region of the lower extremities.
CP Flex Coil (approx. 21 cm x 52 cm), for examining all extremities and joints
CP Flex Coil (approx. 17 cm x 36 cm), for examining all extremities and joints
Dedicated coil for head examinations especially for utilization with a stereotactic frame for therapy planning and for pediatric imaging, e.g. of the spine.
Consisting of two flexible, anatomically adaptable 7 cm ring coils for simultaneous examination of both TMJs, the eyes or the wrist. Including Double Loop Array Holder.
The multi-element Matrix coil technology is an essential part supplementing the most innovative Total imaging matrix. The Head Matrix Coil is part of the standard system configuration.</b>
Loop Flex Coil (approx. 19 cm in diameter), for examining the shoulders as well as the extremities
Loop Flex Coil (approx. 4 cm in diameter), for examining the extremities
The new multi-element Matrix coil technology is an essential part supplementing the most innovative Total imaging matrix. The Neck Matrix Coil is part of the standard system configuration.
The new multi-element Matrix coil technology is an essential part supplementing the most innovative Total imaging matrix. <br> <br>
The multi-element Matrix coil technology is an essential part supplementing the most innovative Total imaging matrix