September 11, 2009
Adding a new premium ultrasound platform to its Women’s Imaging line of products, Siemens Healthcare introduces the Acuson S2000 ultrasound system – Women’s Imaging at the 19th World Congress of Ultrasound in Gynecology and Obstetrics (ISUOG) in Hamburg, Germany. At booth No. 201, the company demonstrates how innovative 3D/4D imaging solution and unique knowledge-based applications enhance the quality of care and speed up workflows in high-risk fetal imaging, obstetrics and gynecology as well as breast imaging. More
September 11, 2009
Siemens Healthcare introduces a dedicated ultrasound solution for Obstetrics and Gynecology, the Acuson X300 ultrasound system, Premium Edition (PE) – Women’s Imaging at the International Congress of Obstetrics and Gynecology (ISUOG). The system features exceptional clinical performance across all modes, including 3D/4D imaging. Unique workflow tools such as automated biometry measurements of the fetus streamline the exam process for greater patient throughput. Compact, highly portable, and easy to use, the system accommodates the needs especially for private practices. More
September 8, 2009
With its new diagnostic reporting software for breast imaging in magnetic resonance imaging (MRI), Siemens Healthcare provides radiologists with new opportunities in Women’s Health. The syngo BreVis diagnostic reporting software shows all of a patient’s examination results in a single view – for example ultrasound or radiography images next to the images from magnetic resonance imaging – impossible with previous technology. Additionally, the physician can use the new syngo BreVis Biopsy interventional software to plan and perform a biopsy when needed. It is almost fully automated and much faster than before. As such, this fast and efficient application represents a major advance for patients and users. More
August 28, 2009
At the ESC (European Society of Cardiology) Congress 2009, Siemens will be demonstrating a new cardiac application for the syngo DynaCT Cardiac imaging application. During transfemoral aortic valve replacement, a heart valve prosthesis gets implanted via peripheral artery access. To position aortic valve prostheses accurately, the cardiologist must have very precise knowledge of the individual anatomy of the patient’s aorta. That's where syngo DynaCT Cardiac comes in: During the intervention, it generates CT-like cross-sectional images on an angiographic C-arm system and offers 3D reconstruction of the aortic root. These 3D images can be overlaid on actual fluoroscopic images and provide a kind of three-dimensional roadmap for the examiner. Thus, with syngo DynaCT Cardiac, the cardiologist can position the valve prosthesis more accurate and more quickly than before. More
August 28, 2009
Siemens Healthcare exhibits its innovations for cardiology at the Congress of the European Society of Cardiology (ESC) 2009. In addition to the latest imaging systems, this also includes laboratory diagnostics and clinical IT systems for patient management. During this year's event, Siemens will be offering visitors to the congress an extensive theoretical and practical training program on new diagnostic and therapeutic techniques. More
June 25, 2009
Being venturesome in business can pay off. And the Somatom Definition, the world's first CT scanner with two X-ray tubes, has the sales figures to prove it. Since its market launch at the end of 2005, this system has already been installed over 500 times in leading clinics throughout the world. This proves that dual-source technology is in demand not only in research, but in routine diagnostics as well. Siemens is still the only company capable of manufacturing dual-source CTs. Dual-source computed tomography meets the most important demand placed on medical technology by cardiologists and radiologists: To generate the highest quality and most detailed images of quickly or irregularly beating hearts – and to achieve this at only half the radiation dose in comparison to other systems currently available on the market. Moreover, the system can simultaneously generate different energy levels with its two X-ray tubes. This makes it possible to determine the type, composition and perfusion of the tissue concerned also in routine diagnostics. Due to its high scan speed and especially large bore of 78 centimeters, today Dual Source CT is also preferred for emergency care and overweight patients. More
June 2, 2009
The most reliable method of diagnosing gout is to aspirate the joint in order to obtain fluid to verify the presence of monosodium urate crystals (uric acid). Up to now, computed tomography (CT) has played a limited role in the evaluation of gout, since conventional CT systems cannot reliably verify deposits of uric acid. However, a current study at the Vancouver General Hospital in Canada gives rise to speculation that dual-energy computed tomography (DECT) could radically change the management of this disease. DECT enables fast, noninvasive examinations and, based on initial evaluations, has the potential to surpass the clinical examination in terms of identifying subclinical disease.. Investigations have confirmed the high sensitivity of the DECT method in detecting uric acid deposits. The Canadian scientists used the SOMATOM Definition computed tomography (CT scanner) from Siemens for their investigation. This system is the only CT scanner worldwide that features two X-ray tubes capable of simultaneously producing different energies. More
May 27, 2009
For surgical interventions, physicians increasingly use modern navigation technologies comparable. With Cappa C-Nav, Siemens Healthcare offers an optical navigation system that is especially suitable for spinal as well as trauma surgery. The new navigation system enables surgeons to perform interventions with greater safety and precision. Additionally, the method also minimizes radiation exposure to the patient as well as the OR staff. Siemens will introduce Cappa C-Nav for the first time at the Congress of the European Federation of National Associations of Orthopaedics and Traumatology (EFORT) in Vienna from June 3 – 6, 2009. More
May 13, 2009
The new application syngo iFlow from Siemens Healthcare makes it possible for the first time to demonstrate a complete digital subtraction angiography (DSA) sequence in a single color image. Previously, multiple black and white image frames had to be reviewed to visualize the contrast medium flow through the blood vessels. Now with the colors of syngo iFlow the representation of contrast from its initial entry into the blood vessels to its flow throughout can be shown in one image. More
April 29, 2009
The software developers at Siemens Healthcare have come up with something special for customers employing Siemens PACS (Picture Archiving and Communication System) and RIS (Radiology Information System) software: Clinical staff members process their specific tasks via "role-based portals". These portal applications are tailored to the respective users and workplaces. Therefore, each application offers precisely those functions the staff member needs for his/her tasks. Siemens developed this portal concept according to the "User Centered Design" method. By combining the practical clinical experience of many customers and users with medical knowledge and modern user ergonomics, developers created an innovative user interface which demonstrably enhances radiology workflows. Three applications of this type are already on the market: The Syngo Portal Radiologist and Syngo Portal Referring Physician support efficient workflow for diagnostic processes relating to all aspects of radiology. Furthermore, Siemens recently introduced the Syngo Portal Transcriptionist, which simplifies the transcription of medical texts for transcriptionists and secretaries. More
March 6, 2009
Siemens Healthcare exhibits its latest solutions in the field of Magnetic Resonance (MR) for Oncology at the European Radiology Congress ECR 2009 in Vienna. The Syngo TimCT Oncology application enables not only comprehensive patient examinations within an extreme short examination time, it can also eliminate the need for multiple examinations with other modalities. The Syngo Tissue 4D software supports tissue differentiation of prostate cancer. In addition, Siemens presents innovative technologies in the area of Women's Health: dedicated breast coils for 1.5 Tesla (T) and 3 Tesla systems as well as the new breast scanner Magnetom Espree - Pink. The 1.5T system combines a 70cm Open-Bore design with a dedicated breast care solution. Specifically designed for obese and claustrophobic patients, the large bore makes examinations more comfortable than with previous systems, or, in some cases, it makes them possible for the first time ever. Supplementary software packages such as Syngo Grace allow for the biochemical detection of lesions that go beyond imaging. More
March 6, 2009
The PACS (Picture Archiving and Communication System) and RIS (Radiology Information System) solutions from Siemens Healthcare are enhanced by role-based portals. Clinical staff access their tasks via portal applications that are specifically adapted to their function. The new Syngo Portal Transcriptionist, developed for the European market, contains all core functions needed by transcription offices for diagnostic reporting in radiology. The portal clearly indicates and prioritizes the main tasks that need to be addressed, for example, pick up incoming cassette, listen to digitally dictated text, or transfer text, including comments by the radiologist, to the reporting template. With this approach, the portal provides seamless interaction between radiologists and transcriptionists, reducing breaks in their workflows. More
March 4, 2009
The changing age demographic and growth in population have lead to a greater need for more efficient health care, offering people the best possible care at an affordable price. Innovations in the technologies used and the optimization of clinical workflows play a major role in this. Themed "Ask the ultimate Power in Imaging", Siemens Healthcare will present its latest imaging innovations at the European Congress of Radiology 2009 (ECR 2009), including the new computer tomograph Somatom Definition Flash, the world's first molecular CT - the biograph mCT - and the next generation of breast magnetic resonance tomography - the Magnetom Espree-Pink. The demonstration will also feature the first automatic breast scanner Acuson S2000, the new digital radiography system Ysio and Mammomat Inspiration with 3D tomosynthesis for mammography. More
January 28, 2009
Siemens Healthcare, one of the world’s largest suppliers of integrated and comprehensive healthcare solutions, today announced that it is to supply state-of-the-art diagnostics equipment to Al Razi Healthcare in Lahore, Pakistan. More
January 26, 2009
Siemens Healthcare today announced that it will be deploying its first complete turn-key solutions healthcare implementation in Saudi Arabia, with the King Faisal Specialist Hospital & Research Centre, Jeddah. The implementation will also be the first redesign and refurbishment contract for Siemens in the Middle East, with the centre due to have a complete equipment overhaul for its radiology department. More
January 22, 2009
Siemens Healthcare is introducing the SOMATOM Definition Flash in the Middle East. The SOMATOM Definition Flash is a CT scanner that will set new standards regarding speed and dose reduction. The system requires only a fraction of the radiation dose that systems previously required to scan even the tiniest anatomical details faster than ever before. The SOMATOM Definition Flash is a new Dual-Source CT from Siemens, featuring two X-ray tubes that simultaneously revolve around the patient's body. The fastest scanning speed in CT (i.e., 43 cm/s) and a temporal resolution of 75 ms, enable for example complete scans of the entire chest region in just 0.6 seconds. Thus, patients are no longer required to hold their breath during the exam the way they had in the past. At the same time, the SOMATOM Definition Flash operates at an extremely reduced radiation dose. For example, a FlashSpiral heart scan can be performed with less than 1 millisievert (mSv), whereas the average effective dose required for this purpose usually ranges from 8 mSv to 40 mSv. More
January 20, 2009
Siemens Healthcare, one of the world’s largest suppliers of integrated and comprehensive healthcare solutions, today announced its participation at the Middle East’s largest healthcare exhibition and congress, Arab Health 2009. More