11 September 2009
Malvern, Pa., Sept. 8, 2009 – Siemens Healthcare and SurgiVision, Inc. today announced an agreement for the co-development and commercialization of a real-time magnetic resonance image (MRI)-guided cardiac electrophysiology (EP) system. The two companies are collaborating with the University of Utah to bring to the clinic a fully integrated, ground-breaking EP MRI system that promises to improve conventional catheter-based cardiac procedures. More
11 September 2009
Siemens Healthcare introduces a dedicated ultrasound solution for Obstetrics and Gynecology, the Acuson X300 ultrasound system, Premium Edition (PE) – Women’s Imaging at the International Congress of Obstetrics and Gynecology (ISUOG). The system features exceptional clinical performance across all modes, including 3D/4D imaging. Unique workflow tools such as automated biometry measurements of the fetus streamline the exam process for greater patient throughput. Compact, highly portable, and easy to use, the system accommodates the needs especially for private practices. More
11 September 2009
Adding a new premium ultrasound platform to its Women’s Imaging line of products, Siemens Healthcare introduces the Acuson S2000 ultrasound system – Women’s Imaging at the 19th World Congress of Ultrasound in Gynecology and Obstetrics (ISUOG) in Hamburg, Germany. At booth No. 201, the company demonstrates how innovative 3D/4D imaging solution and unique knowledge-based applications enhance the quality of care and speed up workflows in high-risk fetal imaging, obstetrics and gynecology as well as breast imaging. More
28 August 2009
Siemens Healthcare exhibits its innovations for cardiology at the Congress of the European Society of Cardiology (ESC) 2009. In addition to the latest imaging systems, this also includes laboratory diagnostics and clinical IT systems for patient management. During this year's event, Siemens will be offering visitors to the congress an extensive theoretical and practical training program on new diagnostic and therapeutic techniques. More
28 August 2009
At the ESC (European Society of Cardiology) Congress 2009, Siemens will be demonstrating a new cardiac application for the syngo DynaCT Cardiac imaging application. During transfemoral aortic valve replacement, a heart valve prosthesis gets implanted via peripheral artery access. To position aortic valve prostheses accurately, the cardiologist must have very precise knowledge of the individual anatomy of the patient’s aorta. That's where syngo DynaCT Cardiac comes in: During the intervention, it generates CT-like cross-sectional images on an angiographic C-arm system and offers 3D reconstruction of the aortic root. These 3D images can be overlaid on actual fluoroscopic images and provide a kind of three-dimensional roadmap for the examiner. Thus, with syngo DynaCT Cardiac, the cardiologist can position the valve prosthesis more accurate and more quickly than before. More
25 June 2009
Being venturesome in business can pay off. And the Somatom Definition, the world's first CT scanner with two X-ray tubes, has the sales figures to prove it. Since its market launch at the end of 2005, this system has already been installed over 500 times in leading clinics throughout the world. This proves that dual-source technology is in demand not only in research, but in routine diagnostics as well. Siemens is still the only company capable of manufacturing dual-source CTs. Dual-source computed tomography meets the most important demand placed on medical technology by cardiologists and radiologists: To generate the highest quality and most detailed images of quickly or irregularly beating hearts – and to achieve this at only half the radiation dose in comparison to other systems currently available on the market. Moreover, the system can simultaneously generate different energy levels with its two X-ray tubes. This makes it possible to determine the type, composition and perfusion of the tissue concerned also in routine diagnostics. Due to its high scan speed and especially large bore of 78 centimeters, today Dual Source CT is also preferred for emergency care and overweight patients. More
13 May 2009
The new application syngo iFlow from Siemens Healthcare makes it possible for the first time to demonstrate a complete digital subtraction angiography (DSA) sequence in a single color image. Previously, multiple black and white image frames had to be reviewed to visualize the contrast medium flow through the blood vessels. Now with the colors of syngo iFlow the representation of contrast from its initial entry into the blood vessels to its flow throughout can be shown in one image. More
31 March 2009
At this year’s UKRC, Siemens will be showcasing its range of solutions for high quality, personalised patient care on stand number 540. It will include the first UK appearance of the new Definition Flash CT scanner, designed to deliver diagnostic images in a flash at the lowest dose. Offerings in women’s health will also be presented both on the stand and off in an adjacent mobile trailer. More
10 February 2009
The Peine Clinic in Lower Saxony is the first hospital in Germany to interface its angiography systems with an image management and reporting system. All data generated prior to or during an intervention in the cardiac cath lab is now automatically transferred to the new IT system. The advantage: while the examination is still in progress, operating personnel can use important examination data to prepare a report for wards or referring physicians in just a matter of minutes. Previously, this took several hours, because the data was transferred from forms to the reporting system manually and the images were also stored manually. For this innovative IT solution in the catheter laboratory in Peine, Siemens interfaced its dynamic image archiving system syngo Dynamics with the angiographic system Axiom Artis FC and the hemodynamic measuring station Axiom Sensis XP. More