19 October 2009
The Northern Centre for Cancer Care is the largest centre of its kind in the North of England. Based at the Freeman Hospital in Newcastle upon Tyne, the centre’s current linear accelerator portfolio includes five ONCOR™ systems from Siemens Healthcare. Each ONCOR is being upgraded to 160 multileaf collimator (MLC) capabilities to improve conformal shaping of radiotherapy treatment beams and IMRT (Intensity Modulated Radiation Therapy) delivery. This will ensure a higher level of precision during treatment. More
28 September 2009
Royal Derby Hospital (RDH), part of Derby Hospitals NHS Foundation Trust, recently treated its first radical patient case on the ARTISTE™ IGRT Solution linear accelerator from Siemens Healthcare. RDH is the first UK site to install the system. More
11 September 2009
Siemens Healthcare introduces a dedicated ultrasound solution for Obstetrics and Gynecology, the Acuson X300 ultrasound system, Premium Edition (PE) – Women’s Imaging at the International Congress of Obstetrics and Gynecology (ISUOG). The system features exceptional clinical performance across all modes, including 3D/4D imaging. Unique workflow tools such as automated biometry measurements of the fetus streamline the exam process for greater patient throughput. Compact, highly portable, and easy to use, the system accommodates the needs especially for private practices. More
11 September 2009
Adding a new premium ultrasound platform to its Women’s Imaging line of products, Siemens Healthcare introduces the Acuson S2000 ultrasound system – Women’s Imaging at the 19th World Congress of Ultrasound in Gynecology and Obstetrics (ISUOG) in Hamburg, Germany. At booth No. 201, the company demonstrates how innovative 3D/4D imaging solution and unique knowledge-based applications enhance the quality of care and speed up workflows in high-risk fetal imaging, obstetrics and gynecology as well as breast imaging. More
08 September 2009
With its new diagnostic reporting software for breast imaging in magnetic resonance imaging (MRI), Siemens Healthcare provides radiologists with new opportunities in Women’s Health. The syngo BreVis diagnostic reporting software shows all of a patient’s examination results in a single view – for example ultrasound or radiography images next to the images from magnetic resonance imaging – impossible with previous technology. Additionally, the physician can use the new syngo BreVis Biopsy interventional software to plan and perform a biopsy when needed. It is almost fully automated and much faster than before. As such, this fast and efficient application represents a major advance for patients and users. More
06 March 2009
Siemens Healthcare exhibits its latest solutions in the field of Magnetic Resonance (MR) for Oncology at the European Radiology Congress ECR 2009 in Vienna. The Syngo TimCT Oncology application enables not only comprehensive patient examinations within an extreme short examination time, it can also eliminate the need for multiple examinations with other modalities. The Syngo Tissue 4D software supports tissue differentiation of prostate cancer. In addition, Siemens presents innovative technologies in the area of Women's Health: dedicated breast coils for 1.5 Tesla (T) and 3 Tesla systems as well as the new breast scanner Magnetom Espree - Pink. The 1.5T system combines a 70cm Open-Bore design with a dedicated breast care solution. Specifically designed for obese and claustrophobic patients, the large bore makes examinations more comfortable than with previous systems, or, in some cases, it makes them possible for the first time ever. Supplementary software packages such as Syngo Grace allow for the biochemical detection of lesions that go beyond imaging. More
06 March 2009
04 March 2009
The changing age demographic and growth in population have lead to a greater need for more efficient health care, offering people the best possible care at an affordable price. Innovations in the technologies used and the optimization of clinical workflows play a major role in this. Themed "Ask the ultimate Power in Imaging", Siemens Healthcare will present its latest imaging innovations at the European Congress of Radiology 2009 (ECR 2009), including the new computer tomograph Somatom Definition Flash, the world's first molecular CT - the biograph mCT - and the next generation of breast magnetic resonance tomography - the Magnetom Espree-Pink. The demonstration will also feature the first automatic breast scanner Acuson S2000, the new digital radiography system Ysio and Mammomat Inspiration with 3D tomosynthesis for mammography. More
27 February 2009
New automated breast ultrasound system automatically acquires volumes and offers intelligent clinical applications
Siemens Healthcare recently introduced the Acuson S2000 Automated Breast Volume Scanner (ABVS), the first multi-use ultrasound breast system that automatically acquires volume images of the breast. Thanks to the user-independent, standardized image acquisition, the system is ideally suited for early detection and diagnosis of breast cancer with ultrasound – especially for women with dense breast tissue.
More
20 February 2009
Siemens Healthcare recently presented its first MRI breast scanner, Magnetom Espree-Pink. This 1.5-Tesla system is the latest innovation in magnetic resonance imaging (MRI) from Siemens, featuring a dedicated solution for breast examinations. Particularly for obese and claustrophobic patients, the large, 70-centimeter magnet bore makes examinations more comfortable than with previous systems, or, in some cases, it makes them possible for the first time ever. The flexible design of the "Sentinelle Vanguard for Siemens" breast coil also optimizes the clinical workflow. Comprehensive applications, such as syngo Grace or syngo Views, additionally set a new standard in Women’s Health. More
22 January 2009
Siemens Healthcare is introducing the SOMATOM Definition Flash in the Middle East. The SOMATOM Definition Flash is a CT scanner that will set new standards regarding speed and dose reduction. The system requires only a fraction of the radiation dose that systems previously required to scan even the tiniest anatomical details faster than ever before. The SOMATOM Definition Flash is a new Dual-Source CT from Siemens, featuring two X-ray tubes that simultaneously revolve around the patient's body. The fastest scanning speed in CT (i.e., 43 cm/s) and a temporal resolution of 75 ms, enable for example complete scans of the entire chest region in just 0.6 seconds. Thus, patients are no longer required to hold their breath during the exam the way they had in the past. At the same time, the SOMATOM Definition Flash operates at an extremely reduced radiation dose. For example, a FlashSpiral heart scan can be performed with less than 1 millisievert (mSv), whereas the average effective dose required for this purpose usually ranges from 8 mSv to 40 mSv. More