Siemens Automation and Drives (A&D) has developed a new 5 megapixel display for medical applications requiring outstanding picture quality. The new SMD 21510 D, a 21-inch monochrome display, is ideally suited for mammography diagnosis and PACS (Picture Archiving and Communication Systems) applications. The integrated "Fully Automated Stability" system ensures reliably verified grayscale response and continuous luminance levels. The new medical display can be used with a number of standard or high performance graphic cards of the latest generation.
The high-resolution monitor has 2048 x 2560 pixels and a luminance of 750 cd/m2 (candelas per square meter). Two independently functional sensors are used to continuously monitor the luminance and grayscale levels. The "Integrated Stability Sensor" (ISS) monitors the backlight at the center of the display while the "Integrated Consistency Sensor" (ICS) reviews performance on the front right corner without obstructing the user’s view of the display. This redundant monitoring system ensures consistently high image quality and conformance with medical imaging standards such as Dicom (Digital Imaging and Communications in Medicine). The blue tinted CCFL (Cold Cathode Fluorescent Lamp) backlight is optimally suited to the human visual system, which is especially sensitive to light in this color range. This enables diagnoses with maximum sharpness and minimum eye fatigue.
Like all medical displays from Siemens, the new SMD 21510 D grayscale display is delivered pre-calibrated and is therefore ready for use immediately out of the box. With five preset 12-bit LUTs (Look-Up Tables), the monitor can be installed quickly and easily and can also be adapted to difficult lighting environments. The monitor data are stored in the LUTs thus making it possible to use almost any graphic card. The new display controller electronics supports both 8-bit and 10-bit DVI input signals, thus opening up a large selection of graphic cards and making the display well suited for use in complex applications. With the quality software, SMfit, and external photometers, the SMD 21510 D settings can be tailored to the local environment, the luminance values can be measured and, if necessary, the internal sensors can be readjusted to their optimal levels.
Background information:
In June 2007, the Eizo Nanao Corporation, headquartered in Hakusan, Japan, and Siemens Automation and Drives (A&D), Nuremberg, reached an agreement on the purchase of Siemens medical monitors business. The transaction is subject to approval by the responsible authorities and is scheduled for completion in 2007.
Further information on the Internet at: www.siemens.com/medicalmonitors
This press release is supplemented by a photo. www.siemens.com/ad-picture/1360
Siemens Medical Solutions of Siemens AG (NYSE: SI) is one of the world’s largest suppliers to the healthcare industry. The company is known for bringing together innovative medical technologies, healthcare information systems, management consulting, and support services, to help customers achieve tangible, sustainable, clinical and financial outcomes. Recent acquisitions in the area of in-vitro diagnostics – such as Diagnostic Products Corporation and Bayer Diagnostics – mark a significant milestone for Siemens as it becomes the first full service diagnostics company. Employing more than 41,000 people worldwide and operating in over 130 countries, Siemens Medical Solutions reported sales of 8.23 billion EUR, orders of 9.33 billion EUR and group profit of 1.06 billion EUR for fiscal 2006 (Sept. 30). Further information can be found by visiting www.usa.siemens.com/medical-pressroom