| Weight | 3,735 lb (1694 kg) |
| Dimensions | Width: 166 ¼” (422 cm) Height (without monitor): 55 ½” (141.2 cm) Height (with cover open): 80 3/8” (204 cm) Depth: 43 7/8” (111.5 cm) |
| UPS (two included with instrument) | Width: 10.2” (25.8 cm) Height: 39.4” (100.2 cm) Depth: 28.6” (72.6 cm) Weight: 336.6 lb (152.7 kg) |
| Operating Temperature | 64.4-77.0° F (18-25° C) with maximum fluctuation of 5° F (2.8° C) per hour |
| Relative Humidity | 20-80% |
| Avg Noise Output | 70 dBA at normal operator position |
| Thermal Output | 13,000-13,500 BTU/hr |
| Purified Water | Water system onboard instrument Consumption: 10.8 L/hr (per instrument) |
| Electrical Service Outlet (two required) | North America: 208-220 VAC, 60 Hz, Single Phase, 50 A 2-pole, 3-wire grounding Europe: 230-240 VAC, 50 Hz, Single Phase, 32 A 2-pole, 3-wire grounding Japan: 200 VAC, 50/60 Hz, Single Phase, 30 A 2-pole, 3-wire grounding |