| Performance Specifications | |
|---|---|
| WBC | 0.02 to 400 x 103/µL |
| RBC | 0.0 to 7.0 x 106/µL |
| PLT | 5.0 to 3500 x 103/µL |
| HB | 0.0 to 22.5 g/dL |
| Retic | 0.2 to 24.5% |
| Precision | |||
|---|---|---|---|
| Parameter | Mean | SD | CV |
| WBC | 7.5 | 0.20 | 2.7 |
| RBC | 5.0 | 0.06 | 1.2 |
| HB | 15.0 | 0.14 | 0.93 |
| MCV | 90.0 | 0.7 | 0.78 |
| PLT | 300.0 | 8.8 | 2.93 |
| Retic% | 2.0 | 0.25 | 12.5 |
| Test Selectivity / Throughput | |
|---|---|
| CBC | 120 samples/hour |
| CBC/DIFF | 120 samples/hour |
| CBC/DIFF/Retic | 74 samples/hour |
| CBC/Retic | 74 samples/hour |
| Retic | 74 samples/hour |
| Sample Modes / Volumes | |
|---|---|
| Automatic Closed Tube |
175µL |
| Manual Closed Tube |
175µL |
| Manual Open Tube |
175µL |
| Weight and Dimensions | |
|---|---|
| Analytical Module with Autosampler: | |
| Weight | 193 kg / 425 lbs |
| Height | 86 cm / 33.8 in |
| Width | 141 cm / 55.5 in |
| Depth | 68 cm / 26.8 in |
| Analytical Module without Autosampler: | |
| Weight | 163 kg / 360 lbs |
| Height | 86 cm / 33.8 in |
| Width | 81 cm / 31.9 in |
| Depth | 68 cm / 26.8 in |
| Workstation Specifications | |
|---|---|
| Windows 2000® 40 gigabyte hard disk drive 256 MB memory CD-RW 17” Touch screen color LCD monitor Full size keyboard (major languages) |
| Auto Sampler Option | |
|---|---|
| Sample Capacity | 150 (15 Racks with 10 tube capacity) |
| Automatic discrimination of label codes | Codabar Interleave 2 of 5 with and without check digit Code 39 Code128 EAN and JAN (8 and 13) |
| Other Specifications | |
|---|---|
| Onboard analytical and wash reagents (1850 CBC/Diff tests) Automated Daily Maintenance – fully programmable |