| Throughput |
|
| Reagent system |
|
| Sample system - providing continuous loading |
|
| Sample predilution (Dual Reagent Mode only) | Programmable ratios 1:5, 1:10, 1:20, 1:30, 1:40, 1:50 with 3 possible diluents |
| Pipetting system (2) |
|
| Cuvette rotor (2) |
|
| Washing units (2) |
|
| Light source | Quartz-iodine lamp 12 V - 20 W |
| Wavelength range |
|
| Photometric range | -0.1 to 3.0 Absorbance |
| Analytical modes |
|
| Ambient temperature |
|
| Calculation modes |
|
| Quality control |
|
| Computer |
|
| Printer |
|
| Barcode reader (option) | Hand held CCD barcode reader (can read all common barcodes) used for test requisition and reagent identification |
| Languages |
|
| Electrical | 120 Volts AC ± 10%, 20A @ 60 Hz, 1.5 kV A |
| Dimensions (floor) | 46 x 45 x 30 in (117 x 115 x 77 cm) (W x H excluding monitor x D) Weight 418 lbs (190 kg) |