| Throughput |
|
| Reagent system |
|
| Sample system - providing continuous loading |
|
| Sample predilution (Dual Reagent Mode only) | Programmable ratios 1:5, 1:10, 1:20, 1:30, 1:40, 1:50 with 3 possible diluents |
| Pipetting system |
|
| Cuvette rotor |
|
| Washing units | Cuvette-washing with 4 x 400 μL of water:
|
| Light source | Quartz-iodine lamp 12 V - 20 W |
| Wavelength range | Automatic wavelength selection by an 8-position filterwheel (340, 415, 505, 546, 570, 600, 660, 700 nm). Half bandwidth 8 to 12 nm |
| Photometric range | -0.1 to 3.0 Absorbance |
| Analytical modes |
|
| Ambient temperature |
|
| Calculation modes |
|
| Quality control |
|
| Computer |
|
| Printer |
|
| Barcode reader (option) | Hand held CCD barcode reader (can read all common barcodes) used for test requisition and reagent identification |
| Languages |
|
| Dimensions | 115 x 45 x 56 cm (W x H excl. Monitor x D) |